West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator Industrial Automation

RCP2-BA6 / BA6U & BA7 / BA7U
Belt Drive Electric Actuator

Banner Belt Drive Electric Linear Actuator Industrial Automation Banner Belt Drive Linear Electric Actuator Industrial Automation

  • RCP2-BA6/BA6U Belt Type, Actuator Width 58mm, Pulse Motor, Motor at Top/Bottom
  • RCP2-BA7/BA7U Belt Type, Actuator Width 68mm, Pulse Motor, Motor at Top/Bottom
  • RCP2 Belt Drive Electric Actuator Industrial Robot Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation



    RCP2-BA6/BA6U Lead and Load Capacity

    Model
    Motor Installation Direction
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-BA6-I-42P-54-[1]-P1-[2]-[3]
    Top
    ~54mm
    ~4
    N/A
    500~1000
    RCP2-BA6U-I-42P-54-[1]-P1-[2]-[3]
    Bottom

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-BA6/BA6U Stroke and Maximum Speed

    Lead
    Stroke
    50-1000mm
    ~54mm
    1000

    (Unit: mm/s)


    RCP2-BA6/BA6U Specs

    Item
    Description
    Drive Method
    Timing Belt
    Positioning Repeatability
    ±0.1mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 8.9 × Mb:12.7×m Mc: 18.6N×m
    Overhang Load Length
    Ma direction: 150mm or less, Mb/Mc directions: 150mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    Belt Drive Electric Slide Actuator Moment Loads Industrial Automation




    RCP2-BA6/BA6U Options

    Name Model Page
    Reversed-home Specification
    NM
    Refer to RCP2-BA6 pdf




    RCP2-BA6/BA6U Correlation Diagram of Speed and Load Capacity

    Belt Drive Electric Actuator Speed Load Capacity Diagram Industrial Automation

    Electric Actuator Selection Points Industrial Automation (1) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (2) The load capacity is based on operation at an acceleration of 0.5 G. This is the maximum acceleration.




    RCP2-BA6/BA6U Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Refer to RCP2-BA6 pdf
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2-BA7/BA7U Lead and Load Capacity

    Model
    Motor Installation Direction
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-BA7-I-42P-54-[1]-P1-[2]-[3]
    Top
    ~54mm
    ~8
    N/A
    600~1200
    RCP2-BA7U-I-42P-54-[1]-P1-[2]-[3]
    Bottom

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-BA7/BA7U Stroke and Maximum Speed

    Lead
    Stroke
    600-1200mm
    ~54mm
    1500

    (Unit: mm/s)


    RCP2-BA7/BA7U Specs

    Item
    Description
    Drive Method
    Timing Belt
    Positioning Repeatability
    ±0.1mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 13.8N × m Mb:19.7N×m Mc: 29.0N×m
    Overhang Load Length
    Ma direction: 150mm or less, Mb/Mc directions: 150mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    Electric Belt Drive Actuator Moment Loads Industrial Automation




    RCP2-BA7/BA7U Options

    Name Model Page
    Reversed-home Specification
    NM
    Refer to RCP2-BA7 pdf




    RCP2-BA7/BA7U Correlation Diagram of Speed and Load Capacity

    Belt Drive Electric Actuator Speed Load Capacity Diagram Industrial Automation

    Electric Actuator Selection Points Industrial Automation (1) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (2) The load capacity is based on operation at an acceleration of 0.5 G. This is the maximum acceleration.




    RCP2-BA7/BA7U Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Refer to RCP2-BA7 pdf
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This