West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Linear Electric Actuator Industrial Robots

RCA-RGD3D / 4D Double Guide Rod Type
Direct Coupling 24V Servo Linear Electric Actuator

RCA Banner Servo Linear Electric Actuator Industrial Robots
Linear Electric Actuator Types

  • RCA-RGD3D Rod Type with Double Guide,
    Actuator Diameter Q32mm, 24V Servo Motor, Direct Coupling Specification
  • RCA-RGD4D Rod Type with Double Guide,
    Actuator Diameter Q37mm, 24V Servo Motor, Direct Coupling Specification
  • RCA Rod Double Guide Type Servo Electric Actuator Industrial Robots

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCA Electric Linear Actuator Logo Industrial Robots




    RCA-RGD3D Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCA-RGD3D-I-20-10-[1]-A1-[2]-[3]
    20
    10
    4.0
    1.2
    36.2
    50-200
    RCA-RGD3D-I-20-5-[1]-A1-[2]-[3]
    5
    9.0
    2.7
    72.4
    RCA-RGD3D-I-20-2.5-[1]-A1-[2]-[3]
    2.5
    18.0
    6.2
    144.8

    [1] = Stroke, [2] = Cable Length, [3] = Options

    RCA-RGD3D Stroke and Maximum Speed

    Lead
    Stroke
    50-200 mm
    10
    500
    5
    250
    2.5
    125

    (Unit: mm/s)


    RCA-RGD3D Specs

    Item
    Description
    Drive Method
    Ball screw Θ8mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Guide
    Double guide, guide rod diameter Θ8mm, ball bush type
    Rod Diameter
    Θ16mm
    Rod Non-Rotation Accuracy
    ±0.05°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCA-RGD3D Options

    Name Model Page
    Home Sensor
    NJ
    Foot Bracket
    FT
    Reversed-Home Specification
    NM
    Rear Trunnion
    TRR



    Linear Electric Actuator Selection Points Industrial Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 2.5 or the actuator is operated vertically). This is the maximum acceleration.

    (3) The horizontal load capacity assumes use of an external guide.




    RCA-RGD3D Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    ACON-C-20S-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    Rating: 1.7A, Peak: 5.1A
    Positioner type meeting safety category
    ACON-CG-20S-NP-2-0
    Solenoid Valve Type
    ACON-CY-20S-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    ACON-PL-20S-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    ACON-PO-20S-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    ACON-SE-20S-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    ASEL-C-1-20S-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points





    RCA-RGD4D Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCA-RGD4D-[1]-20-12-[2]-A1-[3]-[4]
    20
    12
    3.0
    0.5
    18.9
    50-300
    RCA-RGD4D-[1]-20-6-[2]-A1-[3]-[4]
    6
    6.0
    1.5
    37.7
    RCA-RGD4D-[1]-20-3-[2]-A1-[3]-[4]
    3
    12.0
    3.5
    75.4
    RCA-RGD4D-[1]-30-12-[2]-A1-[3]-[4]
    30
    12
    4.0
    1.0
    28.3
    RCA-RGD4D-[1]-30-6-[2]-A1-[3]-[4]
    6
    9.0
    2.5
    56.6
    RCA-RGD4D-[1]-30-3-[2]-A1-[3]-[4]
    3
    18.0
    6.0
    113.1

    [1] = Encoder Type, [2] = Stroke, [3] = Cable Length, [4] = Options

    RCA-RGD4D Stroke and Maximum Speed

    Lead
    Stroke
    50-300 mm
    12
    600
    6
    300
    3
    150

    (Unit: mm/s)


    RCA-RGD4D Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Guide
    Double guide, guide rod diameter Θ10mm, ball bush type
    Rod Diameter
    Θ20mm
    Rod Non-Rotation Accuracy
    ±0.05°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCA-RGD4D Options

    Name Model Page
    Home Sensor
    HS
    Foot Bracket
    FT
    Reversed-Home Specification
    NM
    Rear Trunnion
    TRR



    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.

    (3) The horizontal load capacity assumes use of an external guide.




    RCA-RGD4D Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type

    ACON-C-20I-NP-2-0

    ACON-C-30I-NP-2-0

    Supports up to 512 positioning points
    512 points
    DC24V

    20W

    Rating: 1.3A, Peak: 5.1A

    30W

    Rating: 1.3A,

    Peak: 5.1A

    Positioner type meeting safety category

    ACON-CG-20I-NP-2-0

    ACON-CG-30I-NP-2-0

    Solenoid Valve Type

    ACON-CY-20I-NP-2-0

    ACON-CY-30I-NP-2-0

    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)

    ACON-PL-20I-NP-2-0

    ACON-PL-30I-NP-2-0

    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)

    ACON-PO-20I-NP-2-0

    ACON-PO-30I-NP-2-0

    Pulse-train input type supporting an open collector
    Serial Communication Type

    ACON-SE-20I-0-0

    ACON-SE-30I-0-0

    Dedicated serial communication type
    64 points
    Program Control Type

    ASEL-C-1-20[1]-NP-2-0

    ASEL-C-1-30[1]-NP-2-0

    Programmable type capable of operating up to 2 axes
    1500 points



    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This