IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

RCS-RA55(R) (60 Watt)

Slim Type
RCS-RA55
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RA55-GN 60W 65 mm
2.6"
300 mm/sec
11.8 in/sec
800 mm/sec
31.5 in/sec
11.5 kg
25.4 lbs
26 kgf
255.1 N
Single Guide RA55-GS
Double Guide RA55-GD
Folded Motor RA55R


Stroke Lengths: Stroke Lengths: 50 mm (1.9") to 300 mm (11.8")
(50mm stroke increments)
Motor: 60W AC Servo
Encoder: Incremental / Absolute
Repeatability: ±0.02mm (±0.0008")
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables
Option: B: Brake
Option: A2: Cable Routing Direction Change

All speed, payload, and thrust values shown below vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: GN 11.5 kg
25.4 lbs
5 kg
11 lbs
2 kg
4.4 lbs
GS 10.8 kg
23.8 lbs
4.3 kg
9.5 lbs
1.3 kg
2.9 lbs
GD 10.8 kg
23.8 lbs
4.3 kg
9.5 lbs
1.3 kg
2.9 lbs
Maximum Horizontal Payload *: 50 kg
110.2 lbs
25 kg
55.1 lbs
12 kg
26.5 lbs
Maximum Speed: 200 mm/sec
7.9 in/sec
400 mm/sec
15.7 in/sec
800 mm/sec
31.5 in/sec
Maximum Thrust *: 26 kgf
255.1 N
13 kgf
127.5 N
6.5 kgf
63.8 N

* A linear motion guide is required for horizontal use.

  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks