IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

RCS-RA45(R)

Slim Type
RCS-RA45
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RA45-GN 30W 45 mm
1.8"
200 mm
7.9"
500 mm/sec
19.7 in/sec
8.5 kg
18.7 lbs
20.7 kgf
202.9 N
Single Guide RA45-GS
Double Guide RA45-GD
Folded Motor RA45R


Stroke Lengths: Stroke Lengths: 50 mm (1.9") to 200 mm (7.9")
(50mm stroke increments)
Motor: 30W AC Servo
Encoder: Incremental / Absolute
Repeatability: ±0.02mm (±0.0008")
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables
Option: B: Brake
Option: A2: Cable Routing Direction Change

All speed, payload, and thrust values shown below vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: GN 8.5 kg
18.7 lbs
4 kg
8.8 lbs
1.5 kg
3.3 lbs
GS 8 kg
17.6 lbs
3.5 kg
7.7 lbs
1 kg
2.2 lbs
GD 8 kg
17.6 lbs
3.5 kg
7.7 lbs
1 kg
2.2 lbs
Maximum Horizontal Payload *: 30 kg
66.1 lbs
15 kg
33.1 lbs
7 kg
15.4 lbs
Maximum Speed: 125 mm/sec
4.9 in/sec
250 mm/sec
21 in/sec
500 mm/sec
19.7 in/sec
Maximum Thrust *: 20.7 kgf
202.9 N
10.4 kgf
101.9 N
5.2 kgf
51 N

* A linear motion guide is required for horizontal use.

  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks