IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

RCS-RA35(R)

Slim Type
RCS-RA35
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RA35-GN 20W 35 mm
1.4"
150 mm
5.9 in/sec
500 mm/sec
19.7 in/sec
6.5 kg
14.3 lbs
13.9 kgf
136.4 N
Single Guide RA35-GS
Double Guide RA35-GD
Folded Motor RA35R


Stroke Lengths: Stroke Lengths: 50 mm (1.9") to 150 mm (5.9")
(50mm stroke increments)
Motor: 20W AC Servo
Encoder: Incremental Only
Repeatability: ±0.02mm (±0.0008")
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables

All speed, payload, and thrust values shown below vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: GN 6.5 kg
14.3 lbs
3 kg
6.6 lbs
1 kg
2.2 lbs
GS 6.2 kg
13.7 lbs
2.7 kg
6.0 lbs
0.7 kg
1.5 lbs
GD 6.2 kg
13.7 lbs
2.7 kg
6.0 lbs
0.7 kg
1.5 lbs
Maximum Horizontal Payload *: 18 kg
39.7 lbs
9 kg
19.9 lbs
4 kg
8.8 lbs
Maximum Speed: 125 mm/sec
4.9 in/sec
250 mm/sec
9.8 in/sec
500 mm/sec
19.7 in/sec
Maximum Thrust *: 13.9 kgf
136.4 N


6.9 kgf
67.7 N
3.5 kgf
34.9 N

* A linear motion guide is required for horizontal use.

  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks