IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

Robo Cylinder RCS Slider Type - Model SA5

Speed (ballscrew lead) Low Medium High
Maximum Horizontal Payload: 8 kg
17.6 lbs
8 kg
17.6 lbs
4 kg
8.8 lbs
Maximum Vertical Payload: 4 kg
8.8 lbs
2 kg
4.4 lbs
1 kg
2.2 lbs
Maximum Speed: 200 mm/sec
7.9 in/sec
400 mm/sec
15.7 in/sec
800 mm/sec
31.5 in/sec
Maximum Thrust: 6.7 kgf
65.7 N
3.4 kgf
33.3 N
1.7 kgf
16.7 N
Stroke Lengths: Stroke Lengths: 50 mm (1.9") to 500 mm (19.7")
(50mm stroke increments)
Motor: 20W AC Servo
Encoder: Incremental / Absolute
Repeatability: ±0.02mm (±0.0008") ±0.05mm (±0.002")
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: NM: Reverse Home Position
Option: BE: Brake (cable routing at end)
BR: Brake (cable routing at right)
BL: Brake (cable routing at left)
Option: 1, 3, or 5 meter motor and encoder cables
Load Moment: Ma: 0.50  Mb: 0.70   Mc: 1.20 (0.80 over 400 mm stroke)     kgf/m

All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks