IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

RB7535 (100 Watt)

Short Type
RCS-RB7535
100 Watt
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RCS-RB7535-GN 100W 75 mm
3"
300 mm
11.8"
800 mm/sec
31.5 in/sec
19.5 kg
43 lbs
43.3 kgf
424.3 N
Single Guide RCS-RB7535-GS
18.5 kg
40.8 lbs
Double Guide RCS-RB7535-GD 17.9 kg
39.5 lbs


Stroke Lengths: Stroke Lengths: 50 mm (1.9") to 300 mm (11.8")
(50mm stroke increments)
Motor: AC Servo
Encoder: Optical Rotary Incremental
Repeatability: ±0.02mm (±0.0008")
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables

All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: GN 19.5 kg
43 lbs
9 kg
19.8 lbs
3.5 kg
7.7 lbs
GS 18.5 kg
40.8 lbs
8 kg
17.6 lbs
2.5 kg
5.5 lbs
GD 17.9 kg
39.5 lbs
7.4 kg
16.3 lbs
1.9 kg
4.2 lbs
Maximum Horizontal Payload *: 40 kg
88.2 lbs
22 kg
48.5 lbs
10 kg
22 lbs
Maximum Speed: 200 mm/sec
7.9 in/sec
400 mm/sec
15.7 in/sec
800 mm/sec
31.5 in/sec
Maximum Thrust *: 43.3 kgf
424.3 N *
21.7 kgf
212.7 N *
10.8 kgf
105.8 N *

* A linear motion guide is required for horizontal use.

  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks