ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

Robo Cylinder RCS Short Type

RCS-RB75-GN Rod Type Actuator The Rod Type Robo Cylinder is designed for applications with tight space constraints. The short type features overall lengths similar to those of air cylinders.

Select from the following models:

CE versions also available.
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks