IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products
ROBO Cylinder Electric Actuator - Intelligent Actuator

RCS2 Small/Medium-Sized Electric Actuator

Product Snapshot

A Small/Medium-Sized Electric Actuator Operating on a 100/200-V Power Supply



RCA ROBO Cylinder Compact Slider Electric Actuator - IAI Intelligent Actuator

Series Features



Maximum speed of 1,000 mm/s, maximum load capacity of 60 kg, and maximum stroke of 1,000 mm
  • The built-in 200-V servo motor enables high-speed transfer of fairly heavy works.

  • Support for a combination of three or more axes if a XSEL controller is used
  • Use a XSEL controller capable of controlling up to six axes, to operate multi-axis configurations as well as systems combing single-axis/cartesian robots.

  • Select a desired motor installation method from three types of coupling, built-in (direct coupling) and reversing (except for certain models)
  • Three motor installation methods are available, so you can select an optimal method based on ease of maintenance, installation space, etc.



  • Usage Example

    The RCS2 series electric actuator can be used under operating conditions inside the shaded range shown in the graphs below. *The following graphs are provided for reference only. Check the exact values of maximum speed and load capacity for each model using the ROBO Cylinder General Catalog 2006.

    RCA Compact Electric Actuator Horizontal Vertical Load Capacity Graph - IAI Intelligent Actuator



    Part Number Overview

    RCS2 ROBO Cylinder Electric Actuator Part Number - Intelligent Actuator
    Click on image to enlarge




     
    Direct Coupling Built-In Motor Electric Rod Actuator
    Coupling Motor Electric Rod Actuator
    Direct Coupling Built-In Motor Compact Electric Rod Actuator
    Motor Reversing Electric Rod Actuator
    Linear Electric Actuator for Industrial Automation
    Linear Electric Actuator for Industrial Automation
    Linear Electric Actuator for Industrial Automation
    Linear Electric Actuator for Industrial Automation
    Single Guide Direct Coupling Built-In Motor Electric Rod Actuator
    Single Guide Coupling Motor Electric Rod Actuator
    Double Guide Direct Coupling Built-In Motor Electric Rod Actuator
    Double Guide Coupling Motor Electric Rod Actuator
    Linear Electric Actuator Industrial Robot Automation
    Linear Electric Actuator Industrial Robot Automation
    Linear Electric Actuator Industrial Robot Automation
    Linear Electric Actuator Industrial Robot Automation

    Direct Coupling Built-In Motor Electric Slider
    Coupling Motor Electric Slider
    Coupling Steel Base Electric Slider
    Motor Reversing Electric Slider
    Motor Reversing Steel Base Electric Slider
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation

    Servo Motor Arm Type Electric Actuator
    Servo Motor Flat Type Electric Actuator
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
     
    For more information, please refer to the Introduction to New ROBO Cylinder 2 Product Catalog
      IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
     
    USA Headquarters
    2690 W. 237th Street
    Torrance, CA 90505
    Manufacturer of :
    IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
    Cartesian Robots : Single Axis Robots : Linear Positioners
    ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
     
    ©IAI 2006  
    Site created by: Ecreativeworks