IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products
ROBO Cylinder Electric Linear Actuator - IAI Intelligent Actuator

ROBO Cylinder Waterproof Type RCP2W-SA16C

Product Snapshot

RCP2W ROBO Cylinder Waterproof Type Actuator - IAI Intelligent Actuator
ROBO Cylinder Visual Index for
Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation
Intelligent Actuator PDF Manual Electric Actuator Robotic Industrial Automation
Intelligent Actuator web2cad Application Electric Industrial Actuator Automation Robotics




Product Description

Eagerly awaited waterproof type slide actuator!
  • Fully conforms to IEC IP67
  • Able to withstand strong/repeated splashes and washing
  • The actuators come in a standard type and an optional cover type to meet your needs

 

Series Features



IP67 rated structure provides strong protection against water
  • The RCP2W fully conforms to IEC IP67. 7 - Watertight: Even if the actuator is immersed in water under specific conditions, water does not enter. 6 - Dust: Complete protection, and dust will not enter the system.

  • Magnetic coupling structure (patent pending)
  • Thrust is transmitted via magnetic attraction force to achieve complete sealing around the ball screw.

  • Optional cover type actuator
  • You can select the cover typ3e that protects guides and other sliding parts.



  •  

    Usage Example

    RCP2W ROBO Cylinder Waterproof Type Slide Parts Cleaning - IAI Intelligent Actuator
    Parts cleaning equipment



    RCP2W ROBO Cylinder Waterproof Type Slide Water Rinsing Equipment - IAI Intelligent Actuator
    Water rinsing of equipment after use




    For more information, please refer to the RCP2W Waterproof Type Slide Actuator
     
     

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation
     
         
         
      IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
     
    USA Headquarters
    2690 W. 237th Street
    Torrance, CA 90505
    Manufacturer of :
    IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
    Cartesian Robots : Single Axis Robots : Linear Positioners
    ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
     
    ©IAI 2006  
    Site created by: Ecreativeworks