IAI - Quality and Innovation
site map contact
site map contact
1-800-944-0333 Mid    
1-800-736-1712 West  
1-888-354-9470 East   
home | sales | applications | training | manuals | catalogs | CAD download | glossary
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470
ROBO Cylinder Electric Actuator - Intelligent Actuator Automation

RCA Compact Electric Linear Actuator

Product Snapshot

A Compact Electric Actuator Operating on a 24-V Power Supply



RCA Compact Linear Electric Actuator Industrial Automation

ROBO Cylinder Visual Index for
Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation
Intelligent Actuator PDF Manual Electric Actuator Robotic Industrial Automation
Intelligent Actuator web2cad Application Electric Industrial Actuator Automation Robotics

Series Features



Same mounting brackets used on air cylinders
  • The same actuator mounting brackets used on air cylinders, such as foot, trunnion and clevis brackets, are available as options. (*shown below)

  • Select a desired motor installation method from three types of coupling, built-in (direct coupling) and reversing
  • Three motor installation methods are available, so you can select an optimal method based on east of maintenace, installation space, etc.

  • Home check sensor (optional)
  • An optional sensor is available for checking if home return has completed without fail.



  • Usage Example

    The RCA series electric actuator can be used under operating conditions inside the shaded range shown in the graphs below. *The following graphs are provided for reference only. Check the exact values of maximum speed and load capacity for each electric actuator model using the ROBO Cylinder General Catalog 2006.

    RCA Compact Electric Actuator Horizontal Vertical Load Capacity Graph Industrial Automation




    Mounting Brackets that are available as options



    Electric Linear Actuator Foot Bracket Industrial Automation Linear Electric Actuator Flange Bracket Industrial Automation Electric Linear Actuator Clevis Bracket Industrial Automation Linear Electric Actuator Trunnion Bracket Industrial Automation




    Part Number Overview

     
    RCA Linear Electric Actuator Part Number Industrial Automation
    Click on image to enlarge




     
    Direct Coupling Built-In Motor Type
    Coupled Motor Type
    Motor Reversing Type

    Single Guide Direct Coupling Built-In Motor Type
    Single Guide Coupling Motor Type
    Direct Coupled Built-In Motor Slider
    Coupling Motor Type Slider
    Double Guide Direct Coupling Built-In Motor Type
    Double Guide Coupling Motor Type
    Direct Coupled Built-In Motor Steel Slider
    Direct Coupled Built-In Motor Reversing

      For more information, please refer to the Introduction to New Robo Cylinder 2 Product Catalog

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation
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
    ©IAI 2009  
    Site created by: Ecreativeworks