ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

The ISPA Wide Series

Actuator Specifications

Motor Wattage: 600W 750W
Stroke Lengths: 100-2500mm (100mm increments) 100-2500mm (100mm increments)
Ballscrew lead: 10 [20] <40> mm 20 [40] mm
Payload: Horizontal: 150 [120] <60>kg
Vertical: 60 [29] <14> kg
Horizontal: 150 [75] kg
Vertical: 37 [18] kg
Maximum Speed: 500 [1000] <2000> mm/sec 1000 [2000] mm/sec
Positioning Repeatability: +/-0.01mm
Thrust: Horizontal: 104 [52] <26> kgf Horizontal: 65.1 [32.5] kgf
X Moment Loads: Ma: 14.2 kgf/m
Mb: 20.4 kgf/m
Mc: 39.9 kgf/m
Ma: 14.2 kgf/m
Mb: 20.4 kgf/m
Mc: 39.9 kgf/m
Overhang load length: Ma, Mb, Mc: 900mm or less Ma, Mb, Mc: 900mm or less
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks