ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

The WM Type

FS-11WM-200/100 or FS-12WM-200/100

Model Type: 11WM 12WM
Motors: 200W AC/DC Servo, (100W AC/DC Servo)
Encoder: Incremental Optical Encoder
Maximum Horizontal Payload: 6kg (3kg) 30kg (15kg)
Minimum Speed: 1 mm/sec
Maximum Speed: 1500 mm/sec
Maximum Thrust: 196 N (98N)
Stroke Lengths: 300 mm to 2500 mm
(100 mm stroke increments)
Repeatability: +/-0.08 mm
Motor/Belt Connection: Timing Belt
(Gear Reduction 1/3.2)
Rated Speed: 1250 mm/sec
Rated Thrust: 98 N (49 N)
Moment Loads: Ma:  4.4 N*m
Mb: 3.9 N*m
Mc:  5.8 N*m
Ma:  27.4 N*m
Mb: 25.4 N*m
Mc:  11.7 N*m
Moment Loads:
(12WM, Slides 60mm apart)
--- Ma: 107 N*m
Mb: 98 N*m
Mc: 11.7 N*m
Overhang Load Length: 240 mm or less 600 mm or less
Overhang Load Length:
(12WM, Slides 60mm apart)
--- 950 mm or less
Options:   Different slider lengths,
Motor Wattages, Dust Strip
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks