IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products
ROBO Cylinder Linear Electric Actuator - Industrial Robotic Automation

ERC2 Electric Linear Actuator with Built-in Controller

Product Snapshot

An Ultra Low Cost Electric Actuator with a Built-in Controller



ERC2 Compact Linear Electric Actuator Industrial Automation

Series Features



The built-in controller reduces wire to be connected
  • Simply connect the dedicated cables to a PLC and a 24-VDC power supply, and the electric actuator is ready to go. You can also use a dedicated serial communication type with a gateway unit to easily connect to a field network.

  • No need for controller installation space, which reduces the control panel size
  • Since the control panel becomes smaller, you can achieve significant cost savings

  • Ultra low price from $560, including the controller
  • Via efficient component par usage, cost reduction of over 20% was seen over conventional models.



  • Usage Example

    The ERC2 series electric linear actuators can be used under operating conditions inside the shaded range shown in the graphs below. *The following graphs are provided for reference only. Check the exact values of maximum speed and load capacity for each model using the ROBO Cylinder General Catalog 2006.

    RCA Compact Linear Electric Actuator Horizontal Vertical Load Capacity Graph


    Applicable Controller

     
    Controller is Built-in
     

    Part Number Overview



    ERC2 Electric Linear Actuator Part Number Click on image to enlarge

    ERC2 Series




    ERC2 Series Electric Linear Actuators





    More Info


    For more information, please refer to the Introduction to New Robo Cylinder 2 Electric Actuator Product Catalog
    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation
     
      IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
     
    USA Headquarters
    2690 W. 237th Street
    Torrance, CA 90505
    Manufacturer of :
    IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
    Cartesian Robots : Single Axis Robots : Linear Positioners
    ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
     
    ©IAI 2006  
    Site created by: Ecreativeworks