IAI

 

PCON

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Other classification
Equivalent (distinctive) Model on CAD
『 **P 』indicates motor type
『 *』indicates I/O cable length
Link
PCON
C/CG
20P/20SP/28P/28SP/
35P/42P/56P
I
NPN/PNP
PCON-C/CG-**-I-NP/PN-*-0
To download, please right-click and select
DeviceNet
PCON-C/CG-**-I-DV-*-0
To download, please right-click and select
CompoNet
PCON-C/CG-**-I-CN-*-0
To download, please right-click and select
CC-Link
PCON-C/CG-**-I-CC-*-0
To download, please right-click and select
MECHATROLINK
PCON-C/CG-**-I-ML-*-0
To download, please right-click and select
PROFIBUS-DP
PCON-C/CG-**-I-PR-*-0
To download, please right-click and select
EtherCAT
PCON-C/CG-**-I-EC-*-0
To download, please right-click and select
EtherNet/IP
PCON-C/CG-**-I-EP-*-0
To download, please right-click and select
CA
20P/20SP/28P/28SP/
35P/42P/42SP/56P
WAI
NP/PLN/PN/
PLP/DV/CC/
PR/PRT/CN/
ML/EC/EP
Screw fixing PCON-CA-**-WAI-(I/OType)-*-0
To download, please right-click and select
DIN rail
mounting
PCON-CA-**-WAI-(I/OType)-*-0-DN
To download, please right-click and select
SA
Simple
Absolute
Screw
fixing
PCON-CA-**-SA-(I/OType)-*-0-AB
To download, please right-click and select
DIN
rail
mounting
PCON-CA-**-SA-(I/OType)-*-0-AB-DN
To download, please right-click and select
Simple
Absolute
Battery
Unit
Screw
fixing
PCON-CA-**-SA-(I/OType)-*-0-ABU
To download, please right-click and select
<No absolute battery>
PCON-CA-**-SA-(I/OType)-*-0-ABUN
To download, please right-click and select
DIN
rail
mounting
PCON-CA-**-SA-(I/OType)-*-0-ABU-DN
To download, please right-click and select
<No absolute battery>
PCON-CA-**-SA-(I/OType)-*-0-ABUN-DN
To download, please right-click and select
<Note>
Although the connector shapes on the front of the body vary depending on the types of I/O, the external dimension will be the same.
Please use common external dimensional drawing in NP~EP.
CF
86P
I
NPN/PNP
PCON-CF-86P-I-NP/PN-*-0
To download, please right-click and select
CFA
56SP/60P/86P
WAI
NP/PLN/PN/
PLP/DV/CC/
PR/CN/ML/
EC/EP
Screw fixing PCON-CFA-*P-WAI-(I/OType)-*-0
To download, please right-click and select
DINrail
mounting
PCON-CFA-*P-WAI-(I/OType)-*-0-DN
To download, please right-click and select
<Note>
Although the connector shapes on the front of the body vary depending on the types of I/O, the external dimension will be the same.
Please use common external dimensional drawing in NP~EP.
CY
20P/28P/28SP/
35P/42P/56P
I
NPN/PNP
PCON-CY-**P-I-NP/PN-*-0
To download, please right-click and select
PL/PO
I
NPN/PNP
PCON-PL[PO]-**P-I-NP/PN-*-0
To download, please right-click and select
SE
I
NPN/PNP
PCON-SE-**P-I-NP/PN-*-0
To download, please right-click and select

 

ACON

Model・Specification CAD
Classification Motor
Type
Encoder Type I/OType Other classification Equivalent (distinctive) Model on CAD
『 **P 』indicates motor type
『 *』indicates I/O cable length
Link
ACON CA 2/5/5S
10/20
20S/30
I NP/PN/PLN/PLP Screw
fixing
ACON-CA-**-I-NP/PN/PLN/PLP-*-0 To download, please right-click and select
DIN rail
mounting
ACON-CA-**-I-NP/PN/PLN/PLP-*-0-DN To download, please right-click and select
DeviceNet ACON-CA-**-I-DV-0-0 To download, please right-click and select
CC-Link ACON-CA-**-I-CC-0-0 To download, please right-click and select
PROFIBUS-DP ACON-CA-**-I-PR-0-0 To download, please right-click and select
PROFINET IO ACON-CA-**-I-PRT-0-0 To download, please right-click and select
CompoNet ACON-CA-**-I-CN-0-0 To download, please right-click and select
MECHATROLINK I・Ⅱ ACON-CA-**-I-ML-0-0 To download, please right-click and select
EtherCAT ACON-CA-**-I-EC-0-0 To download, please right-click and select
Ethernet/IP ACON-CA-**-I-EP-0-0 To download, please right-click and select
NP/PN/PLN/PLP
DeviceNet
CC-Link
PROFIBUS-DP
PROFINET IO
CompoNet
MECHATROLONKⅠ・Ⅱ
EtherCAT
Ethernet/IP
Simple
Absolute
Specification
With battery
(AB)
Screw
fixing
ACON-CA-**-I-(I/OType)-*-0-AB To download, please right-click and select
DINrail
mounting
ACON-CA-**-I-(I/OType)-*-0-AB-DN To download, please right-click and select
Absolute
battery
unit
Battery
included
(ABU)
Screw
fixing
ACON-CA-**-I-(I/OType)-*-0-ABU To download, please right-click and select
DINrail
mounting
ACON-CA-**-I-(I/OType)-*-0-ABU-DN To download, please right-click and select
No battery
(ABUN)
Screw
fixing
ACON-CA-**-I-(I/OType)-*-0-ABUN To download, please right-click and select
DIN rail
mounting
ACON-CA-**-I-(I/OType)-*-0-ABUN-DN To download, please right-click and select
A NP/PN/PLN/PLP
DeviceNet
CC-Link
PROFIBUS-DP
PROFINET IO
CompoNet
MECHATROLONKⅠ・Ⅱ
EtherCAT
Ethernet/IP
Screw
fixing
ACON-CA-**-A-(I/OType)-*-0 To download, please right-click and select
DIN rail
mounting
ACON-CA-**-A-(I/OType)-*-0-DN To download, please right-click and select
C/CG
2/5/10/
20/20S/
30
I
NPN/PNP
ACON-C/CG-**-I-NP/PN-*-0
To download, please right-click and select
DeviceNet
ACON-C/CG-**-I-DV-*-0
To download, please right-click and select
CompoNet
ACON-C/CG-**-I-CN-*-0
To download, please right-click and select
CC-Link
ACON-C/CG-**-I-CC-*-0
To download, please right-click and select
MECHATROLINK
ACON-C/CG-**-I-ML-*-0
To download, please right-click and select
PROFIBUS-DP
ACON-C/CG-**-I-PR-*-0
To download, please right-click and select
EtherCAT
ACON-C/CG-**-I-EC-*-0
To download, please right-click and select
Ethernet/IP
ACON-C/CG-**-I-EP-*-0
To download, please right-click and select
CY
2/5/10/
20/20S/
30
I
NPN/PNP
ACON-CY-**-I-NP/PN-*-0
To download, please right-click and select
PL/PO
NPN/PNP
ACON-PL[PO]-**-I-NP/PN-*-0
To download, please right-click and select
SE
NPN/PNP
ACON-SE-**-I-NP/PN-*-0
To download, please right-click and select

 

DCON

Model・Specification CAD
Classification Motor
Type
Encoder Type I/OType Other Classification Equivalent (distinctive) Model on CAD
『 **P 』indicates motor type
『 *』indicates I/O cable length
Link
DCON CA 2/5/5S
10/20
20S/30
I NP/PN/PLN/PLP Screw fixing DCON-CA-3-I-NP/PN/PLN/PLP-*-0 To download, please right-click and select
DIN rail
mounting
DCON-CA-3-I-NP/PN/PLN/PLP-*-0-DN To download, please right-click and select
DeviceNet DCON-CA-3-I-DV-0-0 To download, please right-click and select
CC-Link DCON-CA-3-I-CC-0-0 To download, please right-click and select
PROFIBUS-DP DCON-CA-3-I-PR-0-0 To download, please right-click and select
PROFINET IO DCON-CA-3-I-PRT-0-0 To download, please right-click and select
CompoNet DCON-CA-3-I-CN-0-0 To download, please right-click and select
MECHATROLINK I・Ⅱ DCON-CA-3-I-ML-0-0 To download, please right-click and select
EtherCAT DCON-CA-3-I-EC-0-0 To download, please right-click and select
Ethernet/IP DCON-CA-3-I-EP-0-0 To download, please right-click and select

 

MSCON

Model・Specification
CAD
Classification Number of axis
Motor
Type
Encoder Type
I/O
Type
Equivalent (distinctive) Model on CAD
『* *』indicates motor type
Link
MSCON
C
6-axis Specification
12
20
30D
30R
60
100
150
200
I
DV MSCON-C-6-**I-**I-**I-**I-**I-**I-DV-0-1/2
To download, please right-click and select
CC MSCON-C-6-**I-**I-**I-**I-**I-**I-CC-0-1/2
PR MSCON-C-6-**I-**I-**I-**I-**I-**I-PR-0-1/2
CN MSCON-C-6-**I-**I-**I-**I-**I-**I-CN-0-1/2
ML MSCON-C-6-**I-**I-**I-**I-**I-**I-ML-0-1/2
EC MSCON-C-6-**I-**I-**I-**I-**I-**I-EC-0-1/2
EP MSCON-C-6-**I-**I-**I-**I-**I-**I-EP-0-1/2
A
DV MSCON-C-6-**A-**A-**A-**A-**A-**A-DV-0-1/2
To download, please right-click and select
CC MSCON-C-6-**A-**A-**A-**A-**A-**A-CC-0-1/2
PR MSCON-C-6-**A-**A-**A-**A-**A-**A-PR-0-1/2
CN MSCON-C-6-**A-**A-**A-**A-**A-**A-CN-0-1/2
ML MSCON-C-6-**A-**A-**A-**A-**A-**A-ML-0-1/2
EC MSCON-C-6-**A-**A-**A-**A-**A-**A-EC-0-1/2
EP MSCON-C-6-**A-**A-**A-**A-**A-**A-EP-0-1/2

 

SCON

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Equivalent (distinctive) Model on CAD
『 *』indicates I/O cable length
Link
SCON C
20
30D
30R
60
100
150
200
300
I
NP/PN
SCON-C-20~30SI-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-C-20~300I-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-C-20~300I-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-C-20~300I-PR-*-1/2
To download, please right-click and select
A
NP/PN
SCON-C-20~300A-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-C-20~300A-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-C-20~300A-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-C-20~300A-PR-*-1/2
To download, please right-click and select

400
600
750
100S
200S
300S
750S
I
NP/PN
SCON-C-400~750[100S~750S]I-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-C-400~750[100S~750S]I-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-C-400~750[100S~750S]I-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-C-400~750[100S~750S]I-PR-*-1/2
To download, please right-click and select
A
NP/PN
SCON-C-400~750[100S~750S]A-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-C-400~750[100S~750S]A-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-C-400~750[100S~750S]A-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-C-400~750[100S~750S]A-PR-*-1/2
To download, please right-click and select
CA 20
30D
30R
60
100
150
200
300
I
NP/PN
SCON-CA-20~300I-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-CA-20~300I-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-CA-20~300I-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-CA-20~300I-PR-*-1/2
To download, please right-click and select
PROFINET IO SCON-CA-20~300I-PRT-*-1/2 To download, please right-click and select
CompoNet
SCON-CA-20~300I-CN-*-1/2
To download, please right-click and select
MECHATROLINK Ⅰ・Ⅱ
SCON-CA-20~300I-ML-*-1/2
To download, please right-click and select
MECHATROLINK Ⅲ
SCON-CA-20~300I-ML3-*-1/2
To download, please right-click and select
EtherCAT
SCON-CA-20~300I-EC-*-1/2
To download, please right-click and select
EtherNet/IP
SCON-CA-20~300I-EP-*-1/2 To download, please right-click and select
A
NP/PN
SCON-CA-20~300A-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-CA-20~300A-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-CA-20~300A-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-CA-20~300A-PR-*-1/2
To download, please right-click and select
PROFINET IO SCON-CA-20~300A-PRT-*-1/2 To download, please right-click and select
CompoNet
SCON-CA-20~300A-CN-*-1/2
To download, please right-click and select
MECHATROLINK Ⅰ・Ⅱ
SCON-CA-20~300A-ML-*-1/2
To download, please right-click and select
MECHATROLINK Ⅲ
SCON-CA-20~300A-ML3-*-1/2
To download, please right-click and select
EtherCAT
SCON-CA-20~300A-EC-*-1/2
To download, please right-click and select
EtherNet/IP
SCON-CA-20~300A-EP-*-1/2 To download, please right-click and select
400
600
750
100S
200S
300S
750S
I
NP/PN
SCON-CA-400~750[100S~750S]I-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-CA-400~750[100S~750S]I-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-CA-400~750[100S~750S]I-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-CA-400~750[100S~750S]I-PR-*-1/2
To download, please right-click and select
PROFINET IO SCON-CA-400~750[100S~750S]I-PRT-*-1/2 To download, please right-click and select
CompoNet
SCON-CA-400~750[100S~750S]I-CN-*-1/2
To download, please right-click and select
MECHATROLINK Ⅰ・Ⅱ
SCON-CA-400~750[100S~750S]I-ML-*-1/2
To download, please right-click and select
MECHATROLINK Ⅲ
SCON-CA-400~750[100S~750S]I-ML3-*-1/2
To download, please right-click and select
EtherCAT
SCON-CA-400~750[100S~750S]I-EC-*-1/2
To download, please right-click and select
EtherNet/IP
SCON-CA-400~750[100S~750S]I-EP-*-1/2 To download, please right-click and select
A
NP/PN
SCON-CA-400~750[100S~750S]A-NP/PN-*-1/2
To download, please right-click and select
DeviceNet
SCON-CA-400~750[100S~750S]A-DV-*-1/2
To download, please right-click and select
CC-Link
SCON-CA-400~750[100S~750S]A-CC-*-1/2
To download, please right-click and select
PROFIBUS
SCON-CA-400~750[100S~750S]A-PR-*-1/2
To download, please right-click and select
PROFINET IO SCON-CA-400~750[100S~750S]A-PRT-*-1/2 To download, please right-click and select
CompoNet
SCON-CA-400~750[100S~750S]A-CN-*-1/2
To download, please right-click and select
MECHATROLINK Ⅰ・Ⅱ
SCON-CA-400~750[100S~750S]A-ML-*-1/2
To download, please right-click and select
MECHATROLINK Ⅲ
SCON-CA-400~750[100S~750S]A-ML3-*-1/2
To download, please right-click and select
EtherCAT
SCON-CA-400~750[100S~750S]A-EC-*-1/2
To download, please right-click and select
EtherNet/IP
SCON-CA-400~750[100S~750S]A-EP-*-1/2 To download, please right-click and select
CAL/
CGAL
12
20
30D
30R
60
100
150
200
I NP/PN SCON-CAL/CGAL-12~200I-NP/PN-*-1/2 To download, please right-click and select
SCON-CAL/CGAL-12~200I-NP/PN-*-1/2-DN To download, please right-click and select
DeviceNet SCON-CAL/CGAL-12~200I-DV-*-1/2 To download, please right-click and select
CC-Link SCON-CAL/CGAL-12~200I-CC-*-1/2 To download, please right-click and select
PROFIBUS SCON-CAL/CGAL-12~200I-PR-*-1/2 To download, please right-click and select
CompoNet SCON-CAL/CGAL-12~200I-CN-*-1/2 To download, please right-click and select
MECHATROLINK Ⅰ・Ⅱ SCON-CAL/CGAL-12~200I-ML-*-1/2 To download, please right-click and select
EtherCAT SCON-CAL/CGAL-12~200I-EC-*-1/2 To download, please right-click and select
EtherNet/IP SCON-CAL/CGAL-12~200I-EP-*-1/2 To download, please right-click and select
PROFINET IO SCON-CAL/CGAL-12~200I-PRT-*-1/2 To download, please right-click and select
A NP/PN SCON-CAL/CGAL-12~200A-NP/PN-*-1/2 To download, please right-click and select
SCON-CAL/CGAL-12~200A-NP/PN-*-1/2-DN To download, please right-click and select
DeviceNet SCON-CAL/CGAL-12~200A-DV-*-1/2 To download, please right-click and select
CC-Link SCON-CAL/CGAL-12~200A-CC-*-1/2 To download, please right-click and select
PROFIBUS SCON-CAL/CGAL-12~200A-PR-*-1/2 To download, please right-click and select
CompoNet SCON-CAL/CGAL-12~200A-CN-*-1/2 To download, please right-click and select
MECHATROLINK Ⅰ・Ⅱ SCON-CAL/CGAL-12~200A-ML-*-1/2 To download, please right-click and select
EtherCAT SCON-CAL/CGAL-12~200A-EC-*-1/2 To download, please right-click and select
EtherNet/IP SCON-CAL/CGAL-12~200A-EP-*-1/2 To download, please right-click and select
PROFINET IO SCON-CAL/CGAL-12~200A-PRT-*-1/2 To download, please right-click and select

 

MSEP

Model・Classification
CAD
Classification
Number of axis
Encoder Type
I/O
Type
Expansion
I/O
Type
Simple
Absolute
Equivalent (distinctive) Model on CAD
『 **』indicates motor type
『 *』indicates I/O cable length
Link
MSEP
C
8-axis Specification
WAI/SA/I
NPN/
PNP
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-NP/PN-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-NP/PN-*-0-ABB/ABBN
To download, please right-click and select
DV
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-DV-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-DV-*-0-ABB/ABBN
To download, please right-click and select
CC
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-CC-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-CC-*-0-ABB/ABBN
To download, please right-click and select
PR
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-PR-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-PR-*-0-ABB/ABBN
To download, please right-click and select
CN
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-CN-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-CN-*-0-ABB/ABBN
To download, please right-click and select
EC
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-EC-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-EC-*-0-ABB/ABBN
To download, please right-click and select
EP
MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-EP-*-0
To download, please right-click and select
Supporting
MSEP-C-8-*SA-*-*-*-*-*-*-*-EP-*-0-ABB/ABBN
To download, please right-click and select
PRT MSEP-C-8-*WAI/I-*-*-*-*-*-*-*-PRT-*-0 To download, please right-click and select
Supporting MSEP-C-8-*SA-*-*-*-*-*-*-*-PRT-*-0-ABB/ABBN To download, please right-click and select
Absolute battery box Absolute battery box・MSEP-ABB
To download, please right-click and select
LC
6-axis Specification
WAI/SA/I
NPN
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN
To download, please right-click and select
NP
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-NP
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-NP
To download, please right-click and select
DV
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-DV
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-DV
To download, please right-click and select
CC
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-CC
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-CC
To download, please right-click and select
PR
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-PR
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-PR
To download, please right-click and select
CN
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-CN
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-CN
To download, please right-click and select
EC
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-EC
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-EC
To download, please right-click and select
EP
MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-EP
To download, please right-click and select
Supporting
MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-EP
To download, please right-click and select
PRT MSEP-LC-6-*WAI/I-*-*-*-*-*-NP-*-0-PRT To download, please right-click and select
Supporting MSEP-LC-6-*SA-*-*-*-*-*-NP-*-0-ABB/ABBN-PRT To download, please right-click and select
Absolute battery box Absolute battery box・MSEP-ABB
To download, please right-click and select

 

PSEP

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Simple
Absolute
Equivalent (distinctive) Model on CAD
『 **』indicates motor type
『 *』indicates I/O cable length
Link
PSEP
Normal Type
C
20P/28P/
28SP/
35P/42P/
56P
I
NPN/
PNP
PSEP-C-**-I-NP/PN-*-0
To download, please right-click and select
Supporting
PSEP-C-**-I-NP/PN-*-0-ABU
To download, please right-click and select
Battery unit・SEP-ABU
To download, please right-click and select
Dust Proof Type
CW
PSEP-CW-**-I-NP/PN-*-0
To download, please right-click and select
Supporting
PSEP-CW-**-I-NP/PN-*-0-ABU
To download, please right-click and select
Battery unit・SEP-ABU-W
To download, please right-click and select

 

ASEP

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Simple
Absolute
Equivalent (distinctive) Model on CAD
『 ** 』indicates motor type
『 *』indicates I/O cable length
Link
ASEP
Normal Type
C
2/5/10/
20/20S/
30
I
NPN/
PNP
ASEP-C-**-I-NP/PN-*-0
To download, please right-click and select
Supporting
ASEP-C-**-I-NP/PN-*-0-ABU
To download, please right-click and select
Battery unit・SEP-ABU
To download, please right-click and select
Dust Proof Type
CW
ASEP-CW-**-I-NP/PN-*-0
To download, please right-click and select
Supporting
ASEP-CW-**-I-NP/PN-*-0-ABU
To download, please right-click and select
Battery unit・SEP-ABU-W
To download, please right-click and select

 

DSEP

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Equivalent (distinctive) Model on CAD
『 **』indicates motor type
『 *』indicates I/O cable length
Link
DSEP
Normal Type
C
3
I
NPN/
PNP
DSEP-C-3-I-NP/PN-*-0
To download, please right-click and select
Dust Proof Type
CW
DSEP-CW-3-I-NP/PN-*-0
To download, please right-click and select

 

PMEC

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Equivalent (distinctive) Model on CAD
『 **』indicates motor type
Link
PMEC
Normal Type
C
20P/28P/
28SP/
35P/42P/
56P
I
NPN/
PNP
PMEC-C-**I-NP/PN-2-1/2
・Standard mounting bracket
・DIN rail mounting bracket(MEC-AT-D)
To download, please right-click and select

 

AMEC

Model・Specification
CAD
Classification
Motor
Type
Encoder Type
I/O
Type
Equivalent (distinctive) Model on CAD
『 **』indicates motor type
Link
AMEC
Normal Type
C
2/5/10/
20/20S/
30
I
NPN/
PNP
AMEC-C-**I-NP/PN-2-1/2
・Standard mounting bracket
・DIN rail mounting bracket(MEC-AT-D)
To download, please right-click and select

 

 

 

 

 

Cautions when downloading CAD

  • Please right-click on link button "DXF" on CAD and select "save target as" and save.
    If you cannot save the file, please see here
  • Please contact us for the products that are not listed here.

back to top ▲