| Model Type: | 11LM | 12LM |
| Motors: | 400W AC Servo | |
| Encoder: | Incremental Optical Encoder | |
| Maximum Horizontal Payload: (stroke lengths between 1000-1500mm) |
15 kg | 60 kg |
| Minimum Speed: | 1 mm/sec | |
| Maximum Thrust: | 392 N | |
| Stroke Lengths: | 1000 mm to 3000 mm (100 mm stroke increments) |
|
| Repeatability: | +/-0.08 mm | |
| Motor/Belt Connection: | Timing Belt (Gear Reduction 1/4.8) |
|
| Rated Speed: | 1250 mm/sec | |
| Rated Thrust: | 196 N | |
| Moment Loads: | Ma: 8.8 N*m Mb: 7.8 N*m Mc: 12.7 N*m |
Ma: 51.9 N*m Mb: 47.0 N*m Mc: 25.4 N*m |
| Overhang Load Length: | 300 mm or less | 750 mm or less |
| Options: | One or two guide blocks | |
-- Download this page as a PDF --
Related posts: