IAI - Quality and Innovation
site map contact
site map contact
1-800-944-0333 Mid    
1-800-736-1712 West  
1-888-354-9470 East   
home | sales | applications | training | manuals | catalogs | CAD download | glossary
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470

IX SCARA Sample Applications

IX-NNN SCARA Sample - IAI Intelligent Actuator
IX-NNN Ultra Compact Model SCARA
The IX-NNN Ultra Compact SCARA with ISA/ISPA series single axis robots. The Ultra Compact nature of the SCARAs allow precise movements in restricted spaces.
High Res IX NNN SCARA Demo
2.4mb wmv


play IX NNN SCARA
IX SCARA - Standard Model IAI Intelligent Actuator
IX Standard Model SCARA
See the basic motion of our standard IX 600 SCARA. Note the full control over rapid acceleration and deceleration, as well as the "Push" function in the Z axis.
High Res IX SCARA Acceleration Motion Demo
7.5mb mpeg


play IX SCARA
Low Res IX SCARA Acceleration Motion Demo
1.7mb Windows Media Player

play IX SCARA
IX SCARA palletizing - IAI Intelligent Actuator

SCARA Palletizing Demo
Our IX series SCARA features Built-in Palletizing - just teach it 3 points and the intelligent X-SEL® controller calculates the rest. About halfway through the video, note how the robot switches from left arm motion to right arm motion on the fly.
hi res IX SCARA Palletizing Demo
Format: MPEG
Size: 7.4mb


play IX SCARA Palletizing Demo
low res IX SCARA Palletizing Demo
Format: Windows Media Player
Size: 1.4mb

play IX SCARA Palletizing Demo
IX SCARA Sealing Demo - IAI Intelligent Actuator

SCARA Sealing Demo
Easy to program, high-speed 3D Path capability is now a reality with the increased CPU speeds and the advanced functionality of the X-SEL® controller. The IX series SCARA is ideal for precision sealing and dispensing applications.
hi res IX SCARA Sealing Demo
Format: MPEG
Size: 8.4mb


play IX SCARA Sealing Demo
low res IX SCARA Sealing Demo
Format: Windows Media Player
Size: 485k

play IX SCARA Sealing Demo
IX SCARA - Cleanroom Demo IAI Intelligent Actuator

Cleanroom SCARA Demo
See the IX NNC 500 Class 10 Cleanroom SCARA robot in action. With Wall and Ceiling mount models available in Summer 2003, the IX offers a low-cost, high-performance motion control solution for your semiconductor, medical device, and other cleanroom applications.
hi res IX SCARA - Cleanroom Demo
Format: MPEG
Size: 5.2mb


play IX SCARA - Cleanroom Demo
low res IX SCARA - Cleanroom Demo
Format: Windows Media Player
Size: 300k

play IX SCARA - Cleanroom Demo
IX SCARA Pick and Place - IAI Intelligent Actuator

Pick & Place SCARA
Watch this animated simulation of the IX SCARA performing a pick & place application. Featuring high speeds, built-in intelligence, exceptional repeatability, and an extremely compact size, the IX is the easiest and most elegant multi-axes solution to your application needs.
hi res IX SCARA Pick and Place
Format: Macromedia Flash
Size: 1.7mb


play IX SCARA Pick and Place
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
©IAI 2009  
Site created by: Ecreativeworks