The ISPD Medium Series - Clean Room Class 10

Actuator Specifications

Motor Wattage: 100W 200W
Stroke Lengths: 100-1000mm (100mm increments) 100-1000mm (100mm increments)
Ballscrew lead: 5 [10]  <20> mm 10 [20] <30> mm
Payload: Horizontal: 80 [40] <20> kg
Vertical: 19 [9] <5> kg
Horizontal: 80 [40] <25> kg 
Vertical: 19 [9] <6> kg
Maximum Speed: 250 [500] <1000> mm/sec 500 [1000] <1500>
Positioning Repeatability: +/-0.01mm
Thrust: Horizontal: 340.1 N  [169.5 N]   <84.3 N>
Vertical: 340.1 N [169.5 N]
Horizontal: [340.1 N]  <169.5 N>   Vertical: [340.1 N] <169.5>
X Moment Loads:
(Small Slider)
Ma: 45.1 N*m
Mb: 64.7 N*m
Mc: 134.3 N*m
---
---
---
X Moment Loads:
(Medium Slider)
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 161.7 N*m
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 161.7 N*m
Y Moment Loads:
(Small Slider)
Ma: 45.1 N*m
Mb: 64.7 N*m
Mc: 67.6 N*m
Ma: 28.4 N*m
Mb: 40.2 N*m
Mc: 32.8 N*m
Y Moment Loads:
(Medium Slider)
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 81.3 N*m
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 81.3 N*m
Z Moment Loads: Ma: 45.1 N*m
Mb: 64.7 N*m
Mc: 67.6 N*m
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 81.3 N*m
Overhang load length:
(Small Slider)
Ma, Mb, Mc: 450mm or less
Mb, Mc: 450mm or less
Ma, Mb, Mc: 600mm or less
Overhang load length:
(Medium Slider)
Ma, Mb, Mc: 600mm or less
Mb, Mc: 600mm or less
Ma, Mb, Mc: 600mm or less