The ISPD Large Series - Clean Room Class 10

Actuator Specifications

Motor Wattage: 200W 400W
Stroke Lengths: 100-1200mm (100mm increments) 100-1200mm (100mm increments)
Ballscrew lead: 10  [20] mm 10 [20] <40> mm
Payload: Horizontal: 80 [40] kg
Vertical: 19 [9] kg
Horizontal: __ [80] <40> kg
Vertical: 39 [19] <9> kg
Maximum Speed: 500 [1000] mm/sec 500 [1000] <2000> mm/sec
Positioning Repeatability: +/-0.01mm
Thrust: Horizontal: 341N 34.8kgf
Vertical: 680.2N 69.4kgf
Horizontal: 680.2N  69.4kgf
Vertical: 1360.4 N 138.8kgf
X Moment Loads:
(Small Slider)
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 207.8 N*m
---
---
---
X Moment Loads:
(Medium Slider / Mid Support)
Ma: 104.9 N*m
Mb: 149.9 N*m
Mc: 248.9 N*m
Ma: 104.7 N*m
Mb: 149.9 N*m
Mc: 248.9 N*m
X Moment Loads:
(Double Slider)
Ma: 179.3 N*m
Mb: 254.8 N*m
Mc: 247.0 N*m
Ma: 179.3 N*m
Mb: 254.8 N*m
Mc: 247.0 N*m
Y Moment Loads:
(Small Slider)
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 103.9 N*m
---
---
---
Y Moment Loads:
(Medium Slider)
Ma: 104.9 N*m
Mb: 149.9 N*m
Mc: 124.5 N*m
Ma: 104.9 N*m
Mb: 149.5 N*m
Mc: 124.5 N*m
Z Moment Loads: Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 103.9 N*m
Ma: 104.9 N*m
Mb: 149.9 N*m
Mc: 124.5 N*m
Overhang load length:
(Small Slider)
Ma, Mb, Mc: 600mm or less Ma, Mb, Mc: 600mm or less
Overhang load length:
(Medium Slider / Mid Support)
Ma, Mb, Mc: 750mm or less Ma, Mb, Mc: 750mm or less
Overhang load length:
(Double Slider)
Ma, Mb, Mc: 1200mm or less Ma, Mb, Mc: 1250mm or less