IAI Electric Actuator Application Examples
Application Examples with IAI Electric Actuators
| Inspection – Examination – Etc. |
 |
| Ink Filling |
|
|
| Actuators |
RCP2-RA3C-I-28P-5-100-P1-S
|
|
Controller
|
|
- The ROBO Cylinder is used to squeeze the air out of the plastic bag so the ink system can then place the cap on.
- The actuator moves fast to get closer to the bag, then it squeezes the bag slowly to make the ink rise level high enough for sensors to detect it which then communicates to the actuator to pause and hold.
- By using ROBO Cylinder, it is possible to easily change speeds, which eliminated defects such as ink leakage, opposed to when Air Cylinders were used.
|
Back to IAI electric actuator application examples
See the energy efficient ROBO Cylinder Electric Actuator Lineup

-- Download this page as a PDF --
Related posts:
- Food Processing Example Application
- 3-axes Inspection Application
- Positioning and Deburring Aluminum Application
- Baseball Bat Inspection Application
- Dessert Placement Application