Medium Type

IF-MA-200 and IF-MA-400

Motors: 200W AC Servo 400W AC Servo
Encoder: Incremental Optical Encoder
Maximum Horizontal Payload: 20kg 40kg
Minimum Speed: 1 mm/sec
Maximum Speed: 1750 mm/sec
Stroke Lengths: 200 mm to 2000 mm
(100 mm stroke increments)
Repeatability: +/-0.08 mm
Timing belt: Under 0.1mm belt backlash
Moment Loads:
(Single Slider)
Ma: 69.6 N*m
Mb: 99.0 N*m
Mc: 161.7 N*m
(Double Slider,
35mm span)
Ma: 293.0 N*m
Mb: 418.0 N*m
Mc: 262.0 N*m
(Double Slider,
60mm span)
Ma: 350.0 N*m
Mb: 500.0 N*m
Mc: 262.0 N*m
Overhang Load Length:
(Single Slider)
Ma direction: 600 mm or less
Mb, Mc direction: 600 mm or less
(Double Slider, 35mm span) Ma direction: 1400 mm or less
Mb, Mc direction: 1400 mm or less
(Double Slider, 60mm span) Ma direction: 1600 mm or less
Mb, Mc direction: 1600 mm or less
Options:  
Alternate Motor configurations, Limit Switch, Creep Sensor, Double Slider