The NM Type

FS-11NM-100/60 or FS-12NM-100/60

Model Type: 11NM 12NM
Motors: 100W AC/DC Servo, (60W DC Servo)
Encoder: Incremental Optical Encoder
Maximum Horizontal Payload: 3kg (2kg) 15kg (9kg)
Minimum Speed: 1 mm/sec
Maximum Speed: 1500 mm/sec
Maximum Thrust: 98 N (58N)
Stroke Lengths: 300 mm to 1000 mm
(100 mm stroke increments)
Repeatability: +/-0.08 mm
Motor/Belt Connection: Timing Belt
(Gear Reduction 1/2.4)
Rated Speed: 1250 mm/sec
Rated Thrust: 49 N (29 N)
Moment Loads: Ma:  2.9 N*m
Mb: 2.9 N*m
Mc:  4.5 N*m
Ma:  20.5 N*m
Mb: 18.6 N*m
Mc:  9.1 N*m
Moment Loads:
(12NM, Slides 60mm apart)
--- Ma:  78.4 N*m
Mb: 70.5 N*m
Mc: 9.1 N*m
Overhang Load Length: 200 mm or less 500 mm or less
Overhang Load Length:
(12NM, Slides 60mm apart)
--- 800 mm or less
Options:   Different slider lengths,
Motor Wattages, Dust Strip