|
Model Type:
|
11LM
|
12LM
|
|
Motors:
|
400W AC
Servo
|
|
Encoder:
|
Incremental Optical
Encoder
|
Maximum Horizontal
Payload: (stroke lengths between 1000-1500mm)
|
15 kg
|
60 kg
|
|
Minimum Speed:
|
1 mm/sec
|
|
Maximum
Thrust:
|
392 N
|
|
Stroke
Lengths:
|
1000 mm to 3000 mm (100 mm
stroke increments)
|
|
Repeatability:
|
+/-0.08 mm
|
|
Motor/Belt Connection:
|
Timing Belt (Gear Reduction
1/4.8)
|
|
Rated Speed:
|
1250 mm/sec
|
|
Rated Thrust:
|
196 N
|
|
Moment Loads:
|
Ma: 8.8 N*m Mb: 7.8
N*m Mc: 12.7 N*m
|
Ma: 51.9 N*m Mb: 47.0
N*m Mc: 25.4 N*m
|
|
Overhang Load
Length:
|
300 mm or less
|
750 mm or less
|
|
Options:
|
One or two guide blocks
|