| Model Type: | 11NM | 12NM |
| Motors: | 100W AC/DC Servo, (60W DC Servo) | |
| Encoder: | Incremental Optical Encoder | |
| Maximum Horizontal Payload: | 3kg (2kg) | 15kg (9kg) |
| Minimum Speed: | 1 mm/sec | |
| Maximum Speed: | 1500 mm/sec | |
| Maximum Thrust: | 98 N (58N) | |
| Stroke Lengths: | 300 mm to 1000 mm (100 mm stroke increments) |
|
| Repeatability: | +/-0.08 mm | |
| Motor/Belt Connection: | Timing Belt (Gear Reduction 1/2.4) |
|
| Rated Speed: | 1250 mm/sec | |
| Rated Thrust: | 49 N (29 N) | |
| Moment Loads: | Ma: 2.9 N*m Mb: 2.9 N*m Mc: 4.5 N*m |
Ma: 20.5 N*m Mb: 18.6 N*m Mc: 9.1 N*m |
| Moment Loads: (12NM, Slides 60mm apart) |
— | Ma: 78.4 N*m Mb: 70.5 N*m Mc: 9.1 N*m |
| Overhang Load Length: | 200 mm or less | 500 mm or less |
| Overhang Load Length: (12NM, Slides 60mm apart) |
— | 800 mm or less |
| Options: | Different slider lengths, Motor Wattages, Dust Strip |
|
-- Download this page as a PDF --
Related posts: