<?xml version="1.0" encoding="UTF-8"?><rss version="0.92">
<channel>
	<title>Intelligent Actuator &#124; Electric Actuators</title>
	<link>http://www.intelligentactuator.com</link>
	<description>Electric actuators, Linear actuator, Single-axis actuators, Rotary actuator, Cartesian, SCARA, Table-top robot, Linear servo actuator, positioners / controllers, and motion control software.</description>
	<lastBuildDate>Fri, 03 Feb 2012 23:37:33 +0000</lastBuildDate>
	<docs>http://backend.userland.com/rss092</docs>
	<language>en</language>
	
	<item>
		<title>RCP4 ROBO Cylinder® and PCON-CA</title>
		<description><![CDATA[Power CON Controller Achieves 1.5 Times the Speed and Double the Payload The Power CON 150 series boosts the performance of ROBO Cylinder® standard motorized cylinders to amazing new heights. Introducing the PCON-CA model combining a Power CON 150 controller with a RCP4 actuator supporting the new high-output driver. Improved dynamic performance (the speed is [...]]]></description>
		<link>http://www.intelligentactuator.com/rcp4-robo-cylinder%c2%ae-and-pcon-ca/</link>
			</item>
	<item>
		<title>RCP3-SA3C Slider Type Electric Actuator</title>
		<description><![CDATA[RCP3-SA3C Slider Type Electric Actuator, 32mm Width, Pulse Motor, Coupled View detailed pdf of RCP3-SA3C.__________Go to Part Search page to quick search another product PDF.__________ Since the RCP3 series use a pulse motor, the load capacity decreases at high speeds. Check in the Speed vs. Load Capacity graph below to see if your desired speed [...]]]></description>
		<link>http://www.intelligentactuator.com/rcp3-sa3c-slider-type-electric-actuator/</link>
			</item>
	<item>
		<title>RCP3-SA2BC Mini Slider Type Electric Actuator</title>
		<description><![CDATA[RCP3-SA2BC Mini Slider Type, Coupled Motor, 28mm Width, Pulse Motor, Lead Screw View detailed pdf of RCP3-SA2BC.__________Go to Part Search page to quick search another product PDF.__________ The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration. The actuator cannot be used on its side or in a [...]]]></description>
		<link>http://www.intelligentactuator.com/rcp3-sa2bc-mini-slider-type-electric-actuator/</link>
			</item>
	<item>
		<title>RCP3-SA2AC Mini Slider Type Electric Actuator</title>
		<description><![CDATA[RCP3-SA2AC Mini Slider Type, Coupled Motor, 22mm Width, Pulse Motor, Lead Screw View detailed pdf of RCP3-SA2AC.__________Go to Part Search page to quick search another product PDF.__________ The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration. The actuator cannot be used on its side or in a [...]]]></description>
		<link>http://www.intelligentactuator.com/rcp3-sa2ac-mini-slider-type-electric-actuator/</link>
			</item>
	<item>
		<title>IAI Commemorates One Millionth Actuator</title>
		<description><![CDATA[IAI has been manufacturing single axis robots/actuators and Cartesian robots since 1986 and this year we have reached One Million units for manufacturing and sales. We aggressively develop many products including electric actuators, linear servo actuators, SCARA robots, etc. We are proud to be the leading company in the electric actuator industry. More than ever, [...]]]></description>
		<link>http://www.intelligentactuator.com/iai-commemorates-one-millionth-actuator/</link>
			</item>
	<item>
		<title>RCP2-GRHM / GRHB High-force Gripper</title>
		<description><![CDATA[A high-force gripper series offering much greater gripping force and moment rigidity is now available! The full lineup includes models of various sizes from small to large. Download the RCP2-GRHM / GRHB High-force Gripper catalog. Greater Gripping ForceThe maximum gripping force is 200 N (~45lbs), meaning that even heavy work parts can be gripped without [...]]]></description>
		<link>http://www.intelligentactuator.com/rcp2-grhm-grhb-high-force-gripper/</link>
			</item>
	<item>
		<title>Product Overview</title>
		<description><![CDATA[IAI offers a vast line of energy efficient SCARA, Linear Actuators, ROBO Cylinder® Electric Linear Actuators, Table Top and Controllers as &#8220;Complete Solutions&#8221; that cover all the necessary links in order to operate seamlessly with your vision from software to robots. You may also download your own copy of the IAI Product Overview Brochure. IX [...]]]></description>
		<link>http://www.intelligentactuator.com/product-overview/</link>
			</item>
	<item>
		<title>ROBO Cylinder® Electric Actuators</title>
		<description><![CDATA[Visit our New ROBO Cylinder Visual Index! The Electromechanical Alternative to Pneumatic Cylinders The ROBO Cylinder® electric actuator is a flexible, intelligent, and economical, ballscrew linear actuator from Intelligent Actuator. The ROBO Cylinder ® offers: Multiple Positioning ±.02mm Repeatability Programmable Velocity Control Programmable Acceleration &#38; Deceleration Programmable Torque Control (Push Function) 50mm to 1000mm Stroke Lengths [...]]]></description>
		<link>http://www.intelligentactuator.com/robo-cylinders/</link>
			</item>
	<item>
		<title>ROBO Cylinder® Visual Index</title>
		<description><![CDATA[ROBO Cylinder® Linear Electric Actuators and Controllers]]></description>
		<link>http://www.intelligentactuator.com/robo-cylinder%c2%ae-visual-index/</link>
			</item>
	<item>
		<title>7 Benefits of the ROBO Cylinder®</title>
		<description><![CDATA[Our ROBO Cylinders® are highly efficient electric actuators that will cut down on running costs and give you substantial ROI.  Not only will you save on energy costs but ROBO Cylinders® typically last 10 times longer than similar air cylinders.  Why stop there?  Here are 7 more benefits that you need to know about. 1. [...]]]></description>
		<link>http://www.intelligentactuator.com/7-benefits-of-the-robo-cylinder%c2%ae/</link>
			</item>
	<item>
		<title>DXF Import Tool Tutorial Video</title>
		<description><![CDATA[The DXF import feature is a function of the IAI X-SEL software. The X-SEL software is compatible with XSEL, ASEL, PSEL, and SSEL controllers. The X-SEL software version 7.09 has the DXF import feature. Please watch the tutorial video to learn more. DXF &#8211; Data/Drawing Exchange Format The X-SEL DXF Converter translates CAD data to [...]]]></description>
		<link>http://www.intelligentactuator.com/dxf-import-tool-tutorial-video/</link>
			</item>
	<item>
		<title>ROBO Cylinder PC Software Version 7</title>
		<description><![CDATA[The new ROBO Cylinder PC Software version 7 is now available. Please view the video tutorial above. There are no changes in the functionality of the software for the following controllers: PCON, ACON, SCON, ERC2 The changes for the new ROBO Cylinder PC Software version 7 is the addition of ASEP &#38; PSEP controller functionality. [...]]]></description>
		<link>http://www.intelligentactuator.com/robo-cylinder-pc-software-version-7/</link>
			</item>
	<item>
		<title>EtherNet/IP PCON ACON Controllers</title>
		<description><![CDATA[PCON and ACON controllers are now availabe in EtherNet/IP-ready versions. International Standard Network allows high-speed communication with its peripheral devices via an Ethernet cable. Features 1. High-speed and high-volume communication Allows 100Mbps high-speed communication. The communication cycle can be set to each communication group. By setting an appropriate communication cycle to each communication group, high-speed [...]]]></description>
		<link>http://www.intelligentactuator.com/ethernetip-pcon-acon-network-controllers/</link>
			</item>
	<item>
		<title>Teaching Pendant CON-PT</title>
		<description><![CDATA[With the addition of an interactive touch panel, the CON-PT touch panel teaching pendant  allows for easy configuration and use even for the first time user.  The new larger display is able to show all position information on one screen, making editing position data easy. Features: Large, easy to read display, Easy configuration with touch [...]]]></description>
		<link>http://www.intelligentactuator.com/teaching-pendant-con-pt/</link>
			</item>
	<item>
		<title>Mini ROBO Cylinder</title>
		<description><![CDATA[Features: Smaller, Compact Size; Shaped like an air cylinder and easy to use; Many variations to suit your needs. 1. Space-saving The new Mini ROBO Cylinder electric actuators have achieved compact sizes by incorporating a newly developed motor and significantly reduces overall length, width and height. Systems that could only use air cylinders due to [...]]]></description>
		<link>http://www.intelligentactuator.com/mini-robo-cylinder/</link>
			</item>
	<item>
		<title>Save Energy with Green Automation</title>
		<description><![CDATA[Energy is not a fixed cost, but rather a variable cost and there are many ways to improve energy efficiency such as turning off or dimming the lights when not needed, setting computers to hibernate when not in use, changing to more energy efficient light bulbs and introducing energy efficient strategies in automation. Using energy [...]]]></description>
		<link>http://www.intelligentactuator.com/save-energy-green-automation/</link>
			</item>
	<item>
		<title>Energy Cost Comparison</title>
		<description><![CDATA[Below is a sample comparison of electricity cost between an air cylinder application and a ROBO Cylinder application. In this example, the air cylinder and ROBO Cylinder are assumed to have the same ratings and carry out the same operation. Sample Comparison of Electricity Costs (Annual Running Cost) (1) Rod-less (Slide Type) * The air [...]]]></description>
		<link>http://www.intelligentactuator.com/energy-cost-comparison/</link>
			</item>
	<item>
		<title>RCP3 / RCA2 Table Type Actuators</title>
		<description><![CDATA[IAI&#8217;s New RCP3/RCA2 Series Electric Actuators. The motor unit can be switched out simply by removing a single screw. This makes for easy maintenance if the motor should need to be replaced. Features: Table Top Version Offers Increased Moment and Built-In Guide Energy Efficient: Running Cost 1/10 that of an air cylinder Low Cost: Improving [...]]]></description>
		<link>http://www.intelligentactuator.com/rcp3rca2-table-type-electric-actuators/</link>
			</item>
	<item>
		<title>IK Series Multi-Axes Cartesian System</title>
		<description><![CDATA[Boost Productivity and ROI! The competitively priced ROBO Cylinder IK Series is the multi-axes solution to your automation needs. In addition to easy set-up and simple software programming, IAI&#8217;s high-quality electric actuators are energy efficient and will dramatically reduce your energy bills. Features: Increased Productivity Wide Variation Easy Assembly Energy Efficient Easy Programming 1. Wide [...]]]></description>
		<link>http://www.intelligentactuator.com/ik-series-multi-axes-cartesian-system/</link>
			</item>
	<item>
		<title>Controllers</title>
		<description><![CDATA[Controllers Features Fitted to Your Application &#8211; and Budget We provide a flexible range of controllers to ensure that you get all the features you need &#8211; and none of the ones you don&#8217;t. From single-axis controllers with basic programmability to multi-axis models able to handle the most complex applications, with IAI you can pick [...]]]></description>
		<link>http://www.intelligentactuator.com/controllers/</link>
			</item>
	<item>
		<title>RCL-SA Micro Servo Slider Actuator</title>
		<description><![CDATA[The ROBO Cylinder Micro Slider electric actuator RCL-SA offers high performance in a slim, compact body thats only 20mm wide. The RCL-SA comes in 3 different sizes to meet your needs and operates at a maximum acceleration of 2G and maximum speed of 600 mm/s. Features: Ultra Compact Linear Servo Slider Actuator Compact Size with [...]]]></description>
		<link>http://www.intelligentactuator.com/rcl-sa-micro-servo-slider-electric-actuator/</link>
			</item>
	<item>
		<title>ZR Unit – High Speed Vertical / Rotation Electric Actuator</title>
		<description><![CDATA[With the integration of the Z-axis and the R-axis, achieve high-speed vertical and rotation operation. Features and Benefits: High-Speed: 1256mm/s and 2200°/s Maximum Stroke: 200mm / 360° Maximum Payload: 6kg Maximum Positions of up to 20,000 Points 1. Add the ZR Unit to a 2-axes System to Create a High Speed 4-axes System Because of [...]]]></description>
		<link>http://www.intelligentactuator.com/zr-series-high-speed-vertical-rotation-actuator/</link>
			</item>
	<item>
		<title>PSEL-C-ABU Absolute Controller</title>
		<description><![CDATA[Features: Eliminates the need for a home return Interpolate 2 axes Save data for up to 20 days 1. The simple absolute eliminates the need for a home return. The unit works immediately when connected to a power source. 2. The controller can interpolate 2 axes. The proprietary SEL language enables easy programming of difficult [...]]]></description>
		<link>http://www.intelligentactuator.com/psel-c-abu-absolute-controller/</link>
			</item>
	<item>
		<title>IX SCARA Series Robots</title>
		<description><![CDATA[Off-the-shelf SCARA robots for every application Cleanroom Wall &#38; ceiling mount Water resistant High speed Longer z-axis IX SCARA (Selective Compliant Assembly Robot Arm) robots are ideal for high speed, precision operations such as sealing, dispensing, parts insertion, assembly, and more. [Watch SCARA Demo Videos] With 16 new SCARA models, integrating the IX SCARA robots [...]]]></description>
		<link>http://www.intelligentactuator.com/ix-scara-series-robots/</link>
			</item>
</channel>
</rss>