January 12, 2017
Once or twice a month, we like to share IAI Actuator News with the automation community. In addition to our 2017 resolutions of doing more exercise, eating more healthy, and getting more sleep, here's to a happy, productive 2017 to everyone.
Application: Press-fitting onto a printed circuit board
Industry: Electronic Components
Process: Press-fitting
ROBO Cylinder® was adopted for equipment that performs both processes of applying silicon to a printed circuit board and press-fitting a cover.
While the printed circuit board is moved with the RCP3-SA5R on the bottom, the coating and press-fitting are performed with the RCA2-TW4N on the top.
Automating a manual process has doubled the production efficiency.
Also, the changeover became easy whenever the workpiece changed, which reduced the amount of man hours necessary.
Related product information
Controllers:
PCON , ACON
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.