DS Systems

Product Snapshot

DS Systems provide an extremely economical solution for two-axis positioning requirements. Application Note:
Although two separate controllers is more cost effective, an SEL controller provides a low-cost interpolation solution.

 

Product Description

DS Systems are 1- and 2-axis pre-packaged systems. They provide simple point-to-point positioning for relatively light loads.

The ready-to-assemble system is very compact and very affordable, which makes it ideal for OEM applications. DS Systems are also ideal as retrofit positioners in existing systems - especially in small, tight spaces.

 

Series Features

DS Systems are available in three configurations:

  • Single axis
  • 2-axis cantilevered
  • 2-axis gantry
The systems are composed of one or two DS Series actuators (which determine system capabilities) and DS-S-C1 controllers. Also included are brackets, cables, cable track and base frame.

Advantages include:

  • Low cost
  • Completeness
  • Compactness
  • Easy programming and operations
 

Controller Features

When it comes to compact design, overall size and price/performance, nothing compares with the DS-S-C1 single axis controller. Its features are similar to our main line of SEL Controllers and include:

  • CPU
  • Driver
  • User I/O
  • External 24V DC power supply
  • Memory for 1,000 steps of programming
  • Positioning for up to 500 points
  • 15 user inputs (standard)
  • 6 user outputs (standard) 
The DS Series is also now available with interpolated motion, using the more versatile SEL E/G or X-SEL controller.  These SEL controllers may also control the 2-axis DS Systems.

 

Controller Specifications

Power Supply Voltage> DC24V +/-10%
CPU> Main: 32-bit RISC
Motor: 16-bit CISC
Memory Device> CMOS RAM
No. of Programs> 32
No. of Steps> 1000
No. of Positions> 500
User Inputs> 15
User Outputs> 6
Emergency Stop Terminal> Yes
Multi-Tasking Functions> 8
Actuator Control Commands> Yes
I/O Flag Control Commands> Yes
Timer Commands> Yes
Tag Commands> Yes
Subroutine Commands> Yes
Calculation Functions> Yes
Logic Functions> Yes
Comparison Commands> Yes
Position Data Commands> Yes
RS232C Baud Rate> 9600 - 19200
RS232C Connector> Built-in
RS232C Unit> Built-in
Brake Release Switch> Built-in