One of the following three operation models can be selected.
- Position-number specification mode
Input target positions, speeds, accelerations/decelerations, positioning bands and other settings to the controller in advance as position data, and specify a desired position number via network, just like you do with PIO signals, to move the actuator. A maximum of 64 positioning points can be set. Various status signals can be read using a PLC.
- Positioning-data specification mode
Specify a desired target position, speed, acceleration/deceleration, positioning band, push band, current-limiting value, etc., directly as numerical values to move the actuator or cause it to perform push-motion operation. Various status signals can be input/output and current signals can be input/output and current position data read using a PLC.
- Simple direct/position-number specification mode
Call desired position data except for a target position (by specifying an applicable position number), and specify only a target position as a numerical value, to move the actuator. A maximum of 512 positioning points can be set.
Go to:
|