Clean Room Robots

rcp2cr cleanroom and dustproof type electric grippers

Features:

Cleanroom and Dustproof Specifications

Small and Lightweight with High Torque

Available in Slide and Lever Types

Multi-Point Positioning and Adjustable Grip Strength

IK Series cartesian system PDF Catalog



IX-NNN/NNC Ultra Compact SCARA Robot Line - IAI Intelligent Actuator

A Palm-Sized SCARA Unit
Capable of Driving a Maximum Payload of 1 kg

The new SCARA model of 180 mm arm length and cleanroom specification were added to the lineup, further extending the utility and applications of the IX-NNN / NNC series SCARA.

IX-NNN Ultra Compact SCARA Robot - IAI Intelligent Actuator

Features:

1 - Standard and cleanroom specification SCARAs are available in three arm lengths of 120mm, 150mm and 180mm

2 - Optional connector-type cables for connection between the controller and SCARA
The motor/encoder cables can be specified as connector types (optional) for added ease of handling and replacement.

3 - The SCARAs compact size is ideal for installation in limited space
A maximum SCARA work envelope of 360mm can be ensured in a small installation space of 47mm (W) x 132mm (D), enabling substantial size reduction of your production line.

4 - The Ultra-compact SCARA is powerful - Offers a rated an maximum load capacity of 0.2 kg and 1 kg
The SCARAs despite their small size, a 0.2 kg load can be transferred at high speed. If the acceleration of the SCARA is reduced, a load of up to 1 kg can be transferred. *The rated load capacity of the SCARA indicates the maximum weight that can be operated at the maximum speed and rated continuous acceleration. The maximum load capacity of the SCARA indicates the maximum weight that can be transferred at lower speed and acceleration by the SCARA.

5 - The high-speed performance of the SCARA achieves a cycle time of 0.35 second
The dynamic performance and highly rigid body of the SCARA ensures outstanding high-speed performance that is among the best in its class. *The cycle time of the SCARA was measured on the IX-NNN1205 based on reciprocating movements over a horizontal distance of 100 mm and vertical distance of 24 mm, carrying a 0.2 kg load.

Video

IX-NNN SCARA Sample - IAI Intelligent Actuator
See the IX SCARA Videos page.

IX-NNN/NNC Ultra Compact SCARA CAD - IAI Intelligent Actuator

For more information, please refer to the IX-NNN Ultra Compact SCARA catalog.


Robo Cylinder Linear Electric Actuator Industrial Automation


ROBO Cylinder Cleanroom Slide Type
Electric Linear Actuators

RCP2CR Cleanroom Linear Electric Actuator Industrial Automation


Cleanroom Type 24V Pulse Motor Slide
Aluminum Base Electric Actuator

RCP2CR Cleanroom Type Linear Electric Actuator Industrial Automation

RCP2CR Cleanroom Electric Linear Actuator Logo Industrial Automation



Cleanroom Type 24V Pulse Motor Slide
Steel Base Electric Actuator

RCP2CR Cleanroom Type Linear Electric Actuator Industrial Automation

RCP2CR Cleanroom Electric Linear Actuator Logo Industrial Automation



Cleanroom Type 24V Pulse Motor High Speed Slide
Steel Base Electric Actuator

RCP2CR Cleanroom Type Linear Electric Actuator Industrial Automation

RCP2CR Cleanroom Electric Linear Actuator Logo Industrial Automation

ROBO Cylinder Cleanroom Linear Electric Actuator Industrial Robotics Automation


Cleanroom Type Servo Motor Coupling Linear Electric Actuator

RCACR Cleanroom Type Linear Electric Actuator Industrial Robot Automation
RCACR Cleanroom Linear Electric Actuator Logo Industrial Automation



Cleanroom Type Servo Motor
Direct Coupling Linear Electric Actuator

RCACR Cleanroom Type Direct Linear Electric Actuator Industrial Robot Automation
RCACR Cleanroom Direct Linear Electric Actuator Logo Industrial Automation

200V Servo Motor Cleanroom Linear Electric Actuator Industrial Automation Robotics


Cleanroom Type 200V Servo Motor
Coupling Linear Electric Actuator

RCACR Cleanroom Type Direct Linear Electric Actuator Industrial Robot Automation
RCS2CR Cleanroom Direct Linear Electric Actuator Logo Industrial Automation



Cleanroom Type 200V Servo Motor
Steel Base Linear Electric Actuator

RCACR Cleanroom Type Direct Linear Electric Actuator Industrial Robot Automation
RCS2CR Cleanroom Direct Linear Electric Actuator Logo Industrial Automation



Cleanroom Type 200V Servo Motor
Direct Coupled Linear Electric Actuator

RCACR Cleanroom Type Direct Linear Electric Actuator Industrial Robot Automation
RCS2CR Cleanroom Direct Linear Electric Actuator Logo Industrial Automation


Go to:
ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

mautic is open source marketing automation