CC-Link Gateway Unit Controller


CC-Link Gateway Unit Controller

Model RCM-GW-CC

Operation Modes and Key Functions
Key Functions
Position-number specification mode
Positioning-data specification mode
Positioning-data specification mode
Simple direct/position-number specification mode
Normal Positioning Mode
Push-motion Operation Mode
Movement by position data specification
X
O
O
O
O
Direct speed & acceleration/deceleration specification
X
X
O
O
O
Push-motion Operation
O
X
X
O
O
Current position read
X
O
O
O
O
Position number specification
O
X
X
X
O
Completed position number read
O
X
X
X
O
Various status signal read
O
O
O
O
O
Number of connectable axes
14
14
7
3
16
Maximum specifiable position data
Set as position data
327.67
327.67
999.99
999.99


External Dimensions
Gateway Unit Controller


Specifications

CC-Link Gateway Unit Specifications

Item
Specifications
Power Supply
DC24V ±10%
Current Consumption
300mA max.
Communication Standard
CC-Link Ver 1.10 (*1)
Baud Rate
10M/5M/2.5M/625k/156kbps (switched using a rotary switch)
Communication Method
Broadcast polling method
Synchronization Method
Frame synchronization method
Encoding Method
NRZI
Transmission Path Type
Bus Type (conforming to EIA RS485)
Transmission Format
Conforming to HDLC
Error Control Method
CRC (X16+X12+X5+1)
Number of Occupied Stations
Total cable length
Communication Cable Length
Baud rate (bps)
10M
5M
2.5M
625k
156k
Total cable length (m)
100
160
400
900
1200
Communication Cable
CC-Link Cable


SIO Communications Specifications

Item Specifications
Transmission path configuration
IAI’s original multi-drop differential communication
Communication method
Half-duplex
Synchronization method
Asynchronous
Transmission path type
EIA RS485, 2 wires
Baud rate
230.4 kbps
Error control method
No parity bit, CRC (*2)
Communication cable length
Total cable length 100m max.
Number of connected units
Up to 3/7/14/16 axes (The exact number varies depending on the operation mode)
Communication cable
2-pair twisted pair shield cable (Recommended: Taiyo Electric Wire & Cable HK-SB/20276xL 2PxAWG22)
Ambient operating temperature
0~40C
Ambient operating humidity
85% RH or below (non-condensing)
Storage Temperature
-10~65C
Storage Humidity
90% RH or below (non-condensing)
Vibration resistance
4.9m/s2 (0.5G)
Protection class
IP20
Weight
480g or less

*1 Already Certified.
*2 If you wish to use T-junction communication, refer to the operation manual for you master unit or PLC used.
*3 CRC: Cyclic Redundancy Check. A data error detection method widely used in synchronous transmission.

Go to:
ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation




-- Download this page as a PDF --

Related posts:

  1. DeviceNet Gateway Unit Controller
  2. Gateway Unit Controller
  3. RoboNet Network Controller
  4. SELWin Controller Connections Tutorial
  5. EtherNet/IP PCON ACON Controllers