Controllers, Featured Articles, ROBO Cylinder
Note: The PCON-CA / CFA Field Network Controllers has been moved to the Obsolete Products Archive. Replacement models are listed in the Notice for Discontinuation of PCON-CA / CFA - October 2021 Cleanroom Type added! RCP4-SA3/RA3 Catalog #: CE0220-3A-1215 Pages: 16...
Controllers, Featured Articles, Latest Products, Obsolete Products
Note: The PCON-CA / CFA Field Network Controllers has been moved to the Obsolete Products Archive. Replacement models are listed in the Notice for Discontinuation of PCON-CA / CFA - October 2021 - Supporting Seven Major Field Networks - - PCON-CFA Controller for...
Controllers, Featured Articles, Latest Products
- High-speed and high-volume communication - - Easy connection with peripherals - - Reduces wiring - - Operate by Remote I/O mode or through Direct Control - Features PCON and ACON controllers are now availabe in EtherNet/IP-ready versions. International Standard...
Controllers, Latest Products, News
The new SCON2 Controllers can reduce installation area over 50%. Because sometimes, less is more.
Controllers, Latest Products
Introducing Advanced Program Controller Series – XSEL-RA / SA. One controller can operate up to 40 axes. More powerful than previous models.
Controllers, Latest Products, Software
Free Add-on Instructions (AOI) and User Defined Data Types (UDT) are available for IAI controllers ACON, PCON, SCON and MSEP-C, operating in Full-Direct communication mode only. * Login required to download. They are saved as exported .L5X files from RSLogix 5000...
Controllers, Latest Products
- Capable of operating up to 8 axes - - DeviceNet master function (RC Gateway function) - - Supports EtherCAT and EtherNet/IP - Download the XSEL-R/S 8-axis Controller Catalog 8-axis Programmable Controller that's very User-friendly 1. Capable of operating up to 8...
Controllers, Latest Products
Eliminates the need for a home return Interpolate 2 axes Save data for up to 20 days 1. The simple absolute eliminates the need for a home return. The unit works immediately when connected to a power source. 2. The controller can interpolate 2 axes. The proprietary...
Controllers, Latest Products
- Supports a Wide Variety of Field Networks - - DeviceNet / CC-Link / ProfiBus / Ethernet* - - Easy Programming - Download the ASEL / PSEL Field Network Controllers Catalog All Models of the ROBO Cylinder Controllers Now Support Field Network Connection (excludes...
Controllers, Obsolete Products
Note: The ROBONET Controller has been moved to the Obsolete Products Archive. Notice of Discontinuation for ROBONET Controller - June 2021 The NEW RoboNet Network Controller is here to save you time and space! RoboNet greatly reduces time and effort of wiring and...
Controllers, Other products
Please click " Discontinuation Notice and Replacement Models " for the details. * Notice for the discontinuation and replacement models of PS-24 DC Power Supply (PS-241 and PS-242). PSA-24 / PSA-24L - 24VDC Power Supply latest Models Please click Replacement...