0-1-Conveyor, 0-Electronics, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Clamping force, standby position, and clamping start position can be easily set numerically. Wireless teaching is possible by using the teaching tool TB-03 or Wireless Teaching Controller.
ELECYLINDER, Grippers, Product Page
Gripper, 2-point positioning, Built-in controller, Easy setting, Easy cable setup, Four Variations available (Small, Medium and Large types)
EC Product Catalog News, ELECYLINDER, Grippers, News
New gripper type actuators have been added to the ELECYLINDER® series. EC-GRB8, EC-GRB10 and EC-GRB13
IAI’s Gripper and Rotary Electric Actuator Specification Chart – Solenoid Gripper, 24VDC Brushless Motor, Hollow Rotary, Direct Drive Motor, Rotary Chuck, Stopper and much more.
News
Download IAI PDFs of new additions to the ELECYLINDER Series: EC Belt Driven type and Stopper Cylinder.
Technical Reference Gripper Selection Method ▶ PDF of this topic ▶ GO TO Full Technical Reference Catalog Click here to GO TO Full Technical Reference Catalog download page...
Grippers, Latest Products, Product Page, RCP6, RCP6 Product Catalog News
The RCP6-GRST long stroke gripper with high grip force is ideal for grasping large workpieces. High rigidity long stroke has max open/close stroke of 260mm.
Grippers, Latest Products, Small
– Small enough to fit in the palm of your hand. – Affordable as an air chuck. – Operated simply with ON/OFF signals.
0-Others, 1-Transferring, 2-Grasping, 2-Pick and Place, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Used as a gripper of a transfer device to unload parts from processing equipment. Description In the past, an air cylinder was used, but electrification has been implemented with ELECYLINDER® in order to remove air pipings. Model...
Applications, Grippers, Latest Products, Product Page, RCP6, RCP6 Product Catalog News, Small
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.
Cartesian, Grippers, Groups-Cartesian, Groups-Multiple-Axes, RCP6, Videos
IK Series Cartesian Robot with RCP6 Electric Actuators and Thin Gripper – Video 1
Jump
Jump to Gripper Lineup Page ... Please wait while you are redirected...or Click Here if you do not want to...
Grippers, Latest Products
RCP2CR-GR, RCP2W-GR, Cleanroom and Dust-proof Gripper – 2015 May 21
Grippers, Latest Products, ROBO Cylinder, Small
Vertical Grippers with High-speed Opening/Closing and High Gripping Force The Newest Additions to IAI’s Motorized Gripper Series For full specs, Download the new RCP4 Grippers Catalog 1. Slider Type and Lever Type Grippers Vertical grippers are available in two types,...
Grippers, Latest Products, Small
A high-force gripper series offering much greater gripping force and moment rigidity is now available! The full lineup includes models of various sizes from small to large. Download the RCP2-GRHM / GRHB High-force Gripper catalog. Greater Gripping ForceThe maximum...
Grippers, ROBO Cylinder, Small
Features: Compact, Lightweight, High grip force and long stroke Available in slide type and lever type grip Max positioning of up to 1,500 and adjustable grip force Zone signal output and simple length measurement New Motorized Electric Grippers Achieve High Grip...
Grippers, ROBO Cylinder, Small
RCP2-GR3LS / GR3LM 3 Finger Electric Gripper RCP2-GR3LS 3 Finger Gripper, Lever Type, Actuator Width 62mm, Pulse Motor RCP2-GR3LM 3 Finger Gripper, Lever Type, Actuator Width 80mm, Pulse Motor RCP2-GR3LS Lead and Load Capacity Model Gear Ratio (mm) Max Gripping Force...
Grippers, ROBO Cylinder, Small
RCS2-GR8 Servo Motor Electric Gripper RCS2-GR8 Gripper Type, Actuator Width 104mm~284mm, 200V Servo Motor RCS2-GR8 Lead and Load Capacity Model Motor Output (W) Gear Ratio (mm) Max Gripping Force (N) Stroke (mm) RCS2-GR8-I-60-5-[1]-[2]-[3] 60 1/5 22.5 (11.25 per side)...
Grippers, ROBO Cylinder, Small
RCP2-GRS / GRM 2 Finger Electric Gripper RCP2-GRM Gripper Type, Actuator Width 74mm, Pulse Motor RCP2-GRS Gripper Type, Actuator Width 69mm, Pulse Motor RCP2-GRM Lead and Load Capacity Model Gear Ratio (mm) Max Gripping Force (N) Stroke (mm)...
Grippers, Latest Products, ROBO Cylinder, Small
GRSS and GRLS are Gripper Models. RCP2CR is for Cleanroom type, RCP2W is for Dustproof type.
Grippers, ROBO Cylinder Index, Small
ROBO Cylinder Electric Gripper and Rotary Type Actuators, 24V Pulse Motor, DD drive
Grippers, ROBO Cylinder, Small
RCP2-GR3SS / GR3SM 3 Finger Electric Slide Gripper RCP2-GR3SS 3 Finger Gripper, Slide Type, Actuator Width 52mm, Pulse Motor RCP2-GR3SM 3 Finger Gripper, Slide Type, Actuator Width 80mm, Pulse Motor RCP2-GR3SS Lead and Load Capacity Model Gear Ratio (mm) Max Gripping...
Grippers, ROBO Cylinder, Small
ROBO Cylinder Series 3-Finger Electric Gripper Get a grip on circular and cylindrical loads! The 3-Finger electric grippers also allow for easy adjustment of gripping force! Three fingers facilitate centering of load The load can be centered easily as the three...
Grippers, Latest Products, ROBO Cylinder
Features and Benefits: Long Stroke up to 100mm (4") High Speed 75mm/s High Grip Force 40N Positioning Repeatability of ±0.01mm (0.00039") 1. Long Stroke of up to 100mm With the long stroke of the RCP2-GRST, handle many parts of different sizes and shapes. Choose...