logo
  • Home
  • IAI America
  • Sales Offices
  • Catalogs
  • Part Search
  • Support
  • Contact
01 19th, 2010
RCP2-RA10C High Thrust Rod Type Electric Actuator

RCP2-RA10C High Thrust Rod Type Electric Actuator

post bottom
01 18th, 2010
ROBO Cylinder Cleanroom Slide Type Electric Actuators

ROBO Cylinder Cleanroom Slide Type Electric Actuat

post bottom
01 17th, 2010
ROBO Cylinder Dust Proof /  Splash Proof Electric Actuators

ROBO Cylinder Dust Proof / Splash Proof Electric

post bottom
01 16th, 2010
ROBO Cylinder Electric Gripper and Rotary Type Actuators

ROBO Cylinder Electric Gripper and Rotary Type Act

post bottom
01 2nd, 2010
RCA-SS4D / 5D / 6D Slider Type Steel Base Built-in Servo Motor Linear Electric Actuator

RCA-SS4D / 5D / 6D Slider Type Steel Base Built-in

post bottom
01 2nd, 2010
Robo Cylinder RCP2 Controllers

Robo Cylinder RCP2 Controllers

post bottom
01 1st, 2010
RCA-RGD3C / 4C Double Guide Rod Type Coupling 24V Servo Linear Electric Actuator

RCA-RGD3C / 4C Double Guide Rod Type Coupling 24V

post bottom
01 1st, 2010
RCP2-GR3SS / GR3SM 3 Finger Electric Slide Gripper

RCP2-GR3SS / GR3SM 3 Finger Electric Slide Gripper

post bottom
01 1st, 2010
RCA-A4R / 5R / 6R Arm Type Electric Actuator

RCA-A4R / 5R / 6R Arm Type Electric Actuator

post bottom
Page 4 of 4«1234

RSS IAI News & Updates – Please Subscibe

  • RCP4 Series and PCON-CA catalog
  • Speaker Cover Tab Folding System Application Example
  • Mini Cylinder RCD Catalog
  • ISB/SSPA Series Catalog
  • Coating – Inspection Process – Pick & Place Application Example

Browse Products by Category

  • Applications
  • Cartesian
  • Code Examples
  • Controllers
  • Controllers Error Codes
  • Cost Saving Green Automation
  • Dispensing Robots
  • FAQs
  • Featured Articles
  • Grippers
  • Latest Products
  • Linear Electric Actuators
  • News
  • Obsolete Products
  • ROBO Cylinder
  • ROBO Cylinder Index
  • SCARA Robots
  • Software
  • Table-top Robots
  • Teaching Pendants
  • Tutorials
  • Videos

Browse Products by Feature

24 volt 200 volt Aluminum base Arm type belt drive Built-in controller Built-in encoder Built-in guide Cleanroom Code example Compact body Coupling direct-coupled Easy motor replacement Easy programming Energy efficient Energy saving Field-network Flat type Flexible mounting Grippers High-precision High-speed high-thrust High acceleration Linear servo long-stroke Low running cost Maintenance-free motor coupling motor reversing Multi-axes Palletizing Pulse motor Quiet operation rod type Rotary Servo motor slider Specs Splash-proof Steel Base Steel frame Table top vertical motion

WP Cumulus Flash tag cloud by Roy Tanck requires Flash Player 9 or better.

Product Compliance List

RoHS/CE Mark/UL Listed Compliance List
RoHS / CE Mark / UL Listed Compliance List
IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations. © IAI America, Inc. 2011

Feedback

Have frustrations with this website? Please let us know so we can fix it. Thanks!

Idea Problem Question Praise