2G Acceleration 24 volt 200 volt Aluminum base Arm type belt drive Built-in controller Built-in encoder Built-in guide Cleanroom Code example Compact body Coupling direct-coupled Easy motor replacement Energy efficient Energy saving Flat type Flexible mounting Grippers High-precision High-speed high-thrust High acceleration Linear servo long-stroke Low running cost Maintenance-free motor coupling motor reversing Multi-axes Palletizing Pulse motor Quiet operation rod type Rotary Servo motor slider Slim slider Small slider Specs Splash-proof Steel Base Steel frame Table top
WP Cumulus Flash tag cloud by Roy Tanck requires Flash Player 9 or better.