logo
  • Home
  • IAI America
  • Sales Offices
  • Catalogs
  • Part Search
  • Support
  • Contact
01 7th, 2003
The WM Type Specs

The WM Type Specs

post bottom
01 7th, 2003
LM High Payload Type Specs

LM High Payload Type Specs

post bottom
01 7th, 2003
The HS High Speed Type Specs

The HS High Speed Type Specs

post bottom
01 6th, 2003
The ISPD Wide Series Specs – Clean Room Class 10

The ISPD Wide Series Specs – Clean Room Clas

post bottom
01 4th, 2003
FS Series WM Type Specs

FS Series WM Type Specs

post bottom
01 4th, 2003
The ISPD Large Series Specs – Clean Room Class 10

The ISPD Large Series Specs – Clean Room Cla

post bottom
01 3rd, 2003
The ISPD Medium Series Specs – Clean Room Class 10

The ISPD Medium Series Specs – Clean Room Cl

post bottom
01 3rd, 2003
FS Series: NM Type Specs

FS Series: NM Type Specs

post bottom
01 2nd, 2003
The ISPA Large Series Specs

The ISPA Large Series Specs

post bottom
01 2nd, 2003
The ISPD Small Series – Clean Room Class 10 Specs

The ISPD Small Series – Clean Room Class 10

post bottom
01 2nd, 2003
The ISPA Medium Series Specs

The ISPA Medium Series Specs

post bottom
01 2nd, 2003
IF-MA-200 and IF-MA-400 Specs

IF-MA-200 and IF-MA-400 Specs

post bottom
01 2nd, 2003
IF-SA-60 and IF-SA-100 Specs

IF-SA-60 and IF-SA-100 Specs

post bottom

RSS IAI News & Updates – Please Subscibe

  • RCP4 Series and PCON-CA catalog
  • Speaker Cover Tab Folding System Application Example
  • Mini Cylinder RCD Catalog
  • ISB/SSPA Series Catalog
  • Coating – Inspection Process – Pick & Place Application Example

Browse Products by Category

  • Applications
  • Cartesian
  • Code Examples
  • Controllers
  • Controllers Error Codes
  • Cost Saving Green Automation
  • Dispensing Robots
  • FAQs
  • Featured Articles
  • Grippers
  • Latest Products
  • Linear Electric Actuators
  • News
  • Obsolete Products
  • ROBO Cylinder
  • ROBO Cylinder Index
  • SCARA Robots
  • Software
  • Table-top Robots
  • Teaching Pendants
  • Tutorials
  • Videos

Browse Products by Feature

24 volt 200 volt Aluminum base Arm type belt drive Built-in controller Built-in encoder Built-in guide Cleanroom Code example Compact body Coupling direct-coupled Easy motor replacement Easy programming Energy efficient Energy saving Field-network Flat type Flexible mounting Grippers High-precision High-speed high-thrust High acceleration Linear servo long-stroke Low running cost Maintenance-free motor coupling motor reversing Multi-axes Palletizing Pulse motor Quiet operation rod type Rotary Servo motor slider Specs Splash-proof Steel Base Steel frame Table top vertical motion

WP Cumulus Flash tag cloud by Roy Tanck requires Flash Player 9 or better.

Product Compliance List

RoHS/CE Mark/UL Listed Compliance List
RoHS / CE Mark / UL Listed Compliance List
IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations. © IAI America, Inc. 2011

Feedback

Have frustrations with this website? Please let us know so we can fix it. Thanks!

Idea Problem Question Praise